ADSP-CM408F
PRODUCTION
240MHz ARM Cortex-M4 with 13+ ENOB ADC, LQFP176
- Part Models
- 1
- 1ku List Price
- Starting From $21.69
Overview
- Dual 16 bit SAR ADCs with no missing codes, 13+ ENOB, 380ns conversion speed for high precision closed loop control.
- 240 MHz ARM Cortex M4 Core with Floating Point Unit to support advanced programming models and complex algorithms.
- 384KB SRAM and 2MB flash memory for large program size.
- Advanced PWM and timer functions for improved torque ripple and motor performance.
- SINC filters for glueless connection to AD74xx isolated converters.
- Harmonic Analysis Engine for compliant grid connection.
- Ethernet and USB to support networked interfaces.
- Two CAN interfaces, three UARTS, two SPIs, two SPORTs, eight 32-bit timers, two two-wire interfaces and four quadrature encoder interfaces.
- 16 bit asynchronous memory bus for external SRAM or FPGA interfacing.
- 24x24 176 lead LQFP package with 91 GPIO pins and 16 ADC input pins optimized for motor control applications.
- Up to 105C ambient operating temperature for support of industrial applications.
The ADSP-CM408F Mixed-Signal Control Processor integrates dual high precision 16 bit ADCs and an ARM® Cortex-M4TM processor core with floating-point unit operating at 240 MHz core clock frequency and integrating 384KB of SRAM memory, 2M byte of flash memory, and accelerators and peripherals optimized for motor control, photo-voltaic (PV) inverter control and other embedded control applications.
Documentation
Data Sheet 1
User Guide 1
Application Note 10
Technical Articles 15
Processor Manual 1
Integrated Circuit Anomaly 1
Informational 2
Video 8
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-CM408CSWZ-AF1 | 176-Lead LQFP_EP (24mm x 24mm w/ heatsink) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
CrossCore® Utilities
CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 1
BSDL Model File 1
Evaluation Kits
Latest Discussions
No discussions on ADSP-CM408F yet. Have something to say?
Start a Discussion on EngineerZone®