ADSP-BF561
PRODUCTIONBlackfin Symmetric Multi-Processor for Consumer Multimedia
- Part Models
- 7
- 1ku List Price
- price unavailable
Part Details
- Dual Blackfin cores with each core capable of 600 MHz/1200 MMACs (2400 MMACs total) for demanding signal processing applications.
- Large On-Chip Memory of 328 KBytes – arranged as individual L1 memory systems for each core plus a shared L2 memory space.
- High data throughput tailored for the needs of imaging and consumer multimedia applications.
- Application Tuned Peripherals provide glueless connectivity to a variety of audio/video converters and general-purpose ADCs/DACs.
The Blackfin® Processor family expands the performance envelope with the ADSP-BF561. With two high performance Blackfin Processor cores, flexible cache architecture, enhanced DMA subsystem, and Dynamic Power Management (DPM) functionality, the ADSP-BF561 can support complex control and signal processing tasks while maintaining extremely high data throughput.
The ADSP-BF561 is a functional extension of the popular Blackfin Processor family and is ideally suited for a broad range of industrial, instrumentation, medical, and consumer appliance applications—allowing for scalability based upon the required data bandwidth and mix of control, plus signal processing needed in the end product.
High-Level of Integration
- 328 KBytes of on-chip memory configured as:
- 32 KBytes of L1 instruction memory SRAM/Cache per core
- 64 KBytes of L1 data memory SRAM/Cache per core
- 4 KBytes of L1 scratchpad memory per core
- 128 KBytes of low-latency shared L2 memory
- 32-bit Memory Controller providing glueless connection to multiple banks of SDRAM, SRAM, Flash or ROM.
- Two Parallel Peripheral Interfaces Units supporting ITU-R 656 video data formats.
- Two dual-channel, full-duplex, synchronous serial ports supporting eight stereo I2S channels.
- Dual 16 Channel DMA Controllers, supporting one and two-dimension transfers.
- SPI-compatible Port.
- UART with support for IrDA®.
- 12 timer/counters supporting PWM, pulsewidth and event count modes.
- 48 Programmable Flags/General Purpose I/O.
- Event Handler.
- Dual Watchdog timers.
- PLL capable of 1x to 63x frequency multiplication.
- 256-ball Mini-BGA and 297-ball Sparse PBGA packages.
Documentation
Data Sheet 1
User Guide 5
Application Note 20
Technical Articles 8
Processor Manual 3
Product Highlight 3
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Legacy Evaluation Kit Manual 13
Product Highlight 3
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-BF561SBBCZ-5A | 256-Ball CSPBGA (17mm x 17mm x 1.76mm) | ||
ADSP-BF561SBBZ500 | 297-Ball PBGA (27mm x 27mm) | ||
ADSP-BF561SKBCZ-5A | 256-Ball CSPBGA (17mm x 17mm x 1.76mm) | ||
ADSP-BF561SKBCZ-5V | 256-Ball CSPBGA (12mm x 12mm) | ||
ADSP-BF561SKBCZ-6A | 256-Ball CSPBGA (17mm x 17mm x 1.76mm) | ||
ADSP-BF561SKBCZ-6V | 256-Ball CSPBGA (12mm x 12mm) | ||
ADSP-BF561SKBCZ500 | 256-Ball CSPBGA (12mm x 12mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-BF561SBBCZ-5A | PRODUCTION | |
ADSP-BF561SBBZ500 | PRODUCTION | |
ADSP-BF561SKBCZ-5A | PRODUCTION | |
ADSP-BF561SKBCZ-5V | PRODUCTION | |
ADSP-BF561SKBCZ-6A | PRODUCTION | |
ADSP-BF561SKBCZ-6V | LAST TIME BUY | |
ADSP-BF561SKBCZ500 | PRODUCTION | |
Feb 17, 2010 - 09_0173 Power-Up Reset timing specification change applicable to select Blackfin Processors. |
||
ADSP-BF561SBBCZ-5A | PRODUCTION | |
ADSP-BF561SBBZ500 | PRODUCTION | |
ADSP-BF561SKBCZ-5A | PRODUCTION | |
ADSP-BF561SKBCZ-5V | PRODUCTION | |
ADSP-BF561SKBCZ-6A | PRODUCTION | |
ADSP-BF561SKBCZ-6V | LAST TIME BUY | |
ADSP-BF561SKBCZ500 | PRODUCTION | |
Mar 31, 2009 - 09_0059 ADSP-BF561 Datasheet Changes for Serial Peripheral Interface Port Specifications |
||
ADSP-BF561SBBCZ-5A | PRODUCTION | |
ADSP-BF561SBBZ500 | PRODUCTION | |
ADSP-BF561SKBCZ-5A | PRODUCTION | |
ADSP-BF561SKBCZ-5V | PRODUCTION | |
ADSP-BF561SKBCZ-6A | PRODUCTION | |
ADSP-BF561SKBCZ-6V | LAST TIME BUY | |
ADSP-BF561SKBCZ500 | PRODUCTION | |
Aug 23, 2023 - 23_0004 Assembly Site Transfer of Select PBGA Products to ASE Kaohsiung (AEG) |
||
ADSP-BF561SBBZ500 | PRODUCTION | |
Jul 14, 2021 - 20_0165 Assembly Transfer of Select PBGA Products to ASE Chungli (AET) |
||
ADSP-BF561SBBZ500 | PRODUCTION | |
Sep 26, 2023 - 23_0067 Obsolescence of ADSP-BF561SKBZ600 and ADSP-BF561SKBCZ-6V products |
||
ADSP-BF561SKBCZ-6V | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software Module 11
- Download the production version of JPEG Encoder for Blackfin.
- Download the free production version of the Blackfin H.264 Decoder along with examples and demonstration code.
- Download Production Code
- Download the free production version of the Blackfin Video Content Analysis Toolbox along with examples and demonstration code.
- G.729AB Voice Codec - Download Production Code
- Download the free production version of the Blackfin Image Toolbox
- Download the production version of JPEG Decoder for Blackfin.
- Bit Stream Detector (FOR S/PDIF) Download Production Code
- Audio Mixer - Download Production Code
- Bitmap Image File (BMP) Decoder For Blackfin Download Production Code
- Asynchronous Sample Rate Converter (ASRC)
Product Downloads 1
Blackfin USB-LAN EZ-Extender Board Support Package 4
Software & Tools Anomaly 1
Lightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsCrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsMPEG-4 SP/ASP Decoder, Blackfin
The ADI MPEG-4 SP/ASP Decoder library for the Blackfin processor implements an MPEG-4 video decoder, which is compliant with the INTERNATIONAL STANDARD ISO/IEC14496-2, Information technology — Coding of audio-visual objects — Part 2: Visual, Third edition 2004-06-01.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
BSDL Model File 4
Designing with BGA
Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages
Open ToolIBIS Model 3
Blackfin Processors Software and Tools
Open Tool
Blackfin Software Development Kit (SDK) Downloads
The Blackfin® SDK contains free applications software with source code and utilities information and tools that allow you to develop Blackfin processor based applications.
Open ToolEvaluation Kits
Latest Discussions
No discussions on ADSP-BF561 yet. Have something to say?
Start a Discussion on EngineerZone®