ADSP-BF518F
ObsoleteLow Power Blackfin with Advanced Embedded Connectivity
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
|
|
The Blackfin processor family is extended further into the industrial and instrumentation market with the availability of an on chip eMAC which supports 1588 version 2, a 3-phase PWM generation unit and a quadrature encoder. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of connected applications, including motor control, power line monitoring, biometrics, pro-audio and femto cells.
The embedded eMAC of the BF518F is fully compliant with the IEEE1588 standard, version 2. With the time stamping mechanism being on the processor, users are free to choose any PHY they want to implement in a 1588 based system. This coupled with a 400MHz CPU and a plethora of other peripherals make the BF518F the most attractive choice for demanding network connected systems.
The VoIP challenge to the embedded-system designer is to choose a processing solution that is cost-effective, easy to deploy and scaleable in performance across market spaces. A “sweet spot” embedded-solution approach is to design with a platform that can implement a low channel count basic VoIP solution, yet retain sufficient capacity for value added capabilities and services – such as video, music, imaging and system control. Unlike traditional VoIP embedded solutions that utilize two processor cores to provide VoIP functionality, the ADSP-BF518F provides a convergent solution in a unified core architecture that allows voice and video signal processing concurrent with RISC MCU processing to handle network and user-interface demands. This unique ability to offer full VoIP functionality on a single convergent processor provides for a unified software development environment, faster system debugging and deployment, and lower overall system cost.
The BF518F also brings ultra low power and a removable storage interface covering SDIO, CE-ATA and eMMC for portable devices.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF518F provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
The BF518F includes an integrated 4Mb serial Flash (SPI) memory alongside the processor.
FLASH Memory Data Sheets:
4Mbit SPI Flash memory
Suggested Replacement Parts
Blackfin Embedded Processor w/ 16 Mbit Flash memory and IEEE-1588 support
Documentation
User Guide 2
Application Note 7
Processor Manual 3
Product Highlight 1
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Obsolete Data Sheet 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-BF518BBCZ-4F4 | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 18, 2011 - 10_0289 Datasheet changes for ADSP-BF51x/ BF51xF Products |
||
ADSP-BF518BBCZ-4F4 | Obsolete | |
Aug 27, 2010 - 10_0197 Die Revision and Datasheet Changes for ADSP-BF512/F,BF514/F,BF516/F,BF518/F Products |
||
ADSP-BF518BBCZ-4F4 | Obsolete | |
Jun 23, 2010 - 10_0151 Datasheet update for ADSP-BF51x/ BF51xF Products |
||
ADSP-BF518BBCZ-4F4 | Obsolete | |
Nov 7, 2013 - 13_0091 Obsolescence and Replacement Options for ADSP-BF512F, BF514F, BF516F and BF518F Processors with Flash Memory. |
||
ADSP-BF518BBCZ-4F4 | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsEvaluation Software 0
Tools & Simulations
IBIS Model 2
Blackfin Processors Software and Tools
Open Tool