ADSP-BF512
PRODUCTIONLow Power Blackfin with Consumer Devices Connectivity
- Part Models
- 9
- 1ku List Price
- Starting From $8.84
Part Details
- Blackfin processor core with up to 400 MHz (800 MMACS) performance
- 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
- 12 peripheral DMA channels supporting one- and two-dimensional data transfers
- Lockbox™ Secure Technology: Hardware-enabled security for code and content protection
- Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
- 176-p, 0.5 mm pitch, 24 X 24 LQFP is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)
- 168-ball BGA package is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)
The ADSP-BF512 is the low cost entry point into the Blackfin Processor family. It offers an optimal balance between performance, peripheral integration, and price and is well suited for the most cost-sensitive applications including portable test equipment, embedded modems, biometrics, and consumer audio. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of applications.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF512 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
Documentation
Data Sheet 1
User Guide 1
Application Note 46
Processor Manual 3
Product Highlight 1
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Obsolete Data Sheet 1
Product Highlight 1
Legacy Evaluation Kit Manual 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-BF512BBCZ-3 | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) | ||
ADSP-BF512BBCZ-3RL | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) | ||
ADSP-BF512BBCZ-4 | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) | ||
ADSP-BF512BSWZ-3 | 176-Lead LQFP (24mm x 24mm w/ EP) | ||
ADSP-BF512BSWZ-4 | 176-Lead LQFP (24mm x 24mm w/ EP) | ||
ADSP-BF512KBCZ-3 | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) | ||
ADSP-BF512KBCZ-4 | 168-Ball CSPBGA (12mm x 12mm x 1.6mm) | ||
ADSP-BF512KSWZ-3 | 176-Lead LQFP (24mm x 24mm w/ EP) | ||
ADSP-BF512KSWZ-4 | 176-Lead LQFP (24mm x 24mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 18, 2011 - 10_0289 Datasheet changes for ADSP-BF51x/ BF51xF Products |
||
ADSP-BF512BBCZ-3 | PRODUCTION | |
ADSP-BF512BBCZ-4 | PRODUCTION | |
ADSP-BF512BSWZ-3 | PRODUCTION | |
ADSP-BF512BSWZ-4 | PRODUCTION | |
ADSP-BF512KBCZ-3 | PRODUCTION | |
ADSP-BF512KBCZ-4 | PRODUCTION | |
ADSP-BF512KSWZ-3 | PRODUCTION | |
ADSP-BF512KSWZ-4 | PRODUCTION | |
Aug 27, 2010 - 10_0197 Die Revision and Datasheet Changes for ADSP-BF512/F,BF514/F,BF516/F,BF518/F Products |
||
ADSP-BF512BBCZ-3 | PRODUCTION | |
ADSP-BF512BBCZ-4 | PRODUCTION | |
ADSP-BF512BSWZ-3 | PRODUCTION | |
ADSP-BF512BSWZ-4 | PRODUCTION | |
ADSP-BF512KBCZ-3 | PRODUCTION | |
ADSP-BF512KBCZ-4 | PRODUCTION | |
ADSP-BF512KSWZ-3 | PRODUCTION | |
ADSP-BF512KSWZ-4 | PRODUCTION | |
Jun 23, 2010 - 10_0151 Datasheet update for ADSP-BF51x/ BF51xF Products |
||
ADSP-BF512BBCZ-3 | PRODUCTION | |
ADSP-BF512BBCZ-4 | PRODUCTION | |
ADSP-BF512BSWZ-3 | PRODUCTION | |
ADSP-BF512BSWZ-4 | PRODUCTION | |
ADSP-BF512KBCZ-3 | PRODUCTION | |
ADSP-BF512KBCZ-4 | PRODUCTION | |
ADSP-BF512KSWZ-3 | PRODUCTION | |
ADSP-BF512KSWZ-4 | PRODUCTION | |
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
ADSP-BF512BSWZ-3 | PRODUCTION | |
ADSP-BF512BSWZ-4 | PRODUCTION | |
ADSP-BF512KSWZ-3 | PRODUCTION | |
ADSP-BF512KSWZ-4 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Lightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsCrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View Details