ADSP-21992
PRODUCTIONHigh-Performance Mixed Signal DSP, 160 MHz, 32K Program, 16K Data Memory RAM
- Part Models
- 1
- 1ku List Price
- Starting From $46.56
Part Details
- 160 MHz, ADSP-219x DSP Core
- 8-Channel, 14-Bit, 20 MSPS ADC with On-Chip Voltage Reference
- Integrated Controller Area Network (CAN) Interface
- External Memory Interface (to 1 MWord)
- Three-Phase PWM Generation Unit, with additional Dual Auxiliary PWM Outputs
- 32K Program, 16K Data Memory RAM
- Three-Phase PWM Generation Unit
- Incremental Encoder Interface Unit
- Three 32-Bit, General Purpose Timers
- 16-Bit General Purpose Flag I/O Port
- Synchronous Serial (SPORT) & SPI Communications Port
- CROSSCORE™ tool support
The ADSP-21992 further extends the capabilities of the ADSP-2199x mixed-signal DSP family, by offering 32K words of program memory and 16K words of data memory RAM. In addition, the ADSP-21992 provides an on-chip CAN communications port that provides full CAN 2.0B support, with 16 configurable mailboxes and individual acceptance filters. The integration of the CAN interface enables single chip solutions that implement the embedded control and signal processing as well as the field bus communications interface.
Documentation
Data Sheet 1
User Guide 1
Application Note 55
Technical Articles 1
Processor Manual 4
Product Highlight 1
Software Manual 10
Integrated Circuit Anomaly 1
Legacy Emulator Manual 2
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-21992BSTZ | 176-Lead LQFP (24mm x 24mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
ADSP-21992BSTZ | PRODUCTION | |
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-21992BSTZ | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
ADSP-21992BSTZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Code Examples 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
ADSP-21xx Processors: Software and Tools
Open Tool
Evaluation Kits
Latest Discussions
No discussions on ADSP-21992 yet. Have something to say?
Start a Discussion on EngineerZone®