ADSP-2184

NOT RECOMMENDED FOR NEW DESIGNS

16-bit, 40 MIPS, 5v, 2 serial ports, host port, 20KB RAM

Part Models
1
1ku List Price
price unavailable

Part Details

  • 25 ns instruction cycle time (40 MIPS)
  • 4K words of on-chip program RAM
  • 4K words of on-chip data memory RAM
  • 16-bit internal DMA port for high speed access to on-chip memory
  • 8-bit DMA port to byte memory for transparent program and data memory transfers
  • Byte memory interface for storage of data tables and program overlays
  • Programmable memory strobe and separate I/O memory space permits "glueless" system
  • ADSP-2100 Family code and function compatible
  • 100-lead LQFP
  • 1.4 mA/MIPS
ADSP-2184
16-bit, 40 MIPS, 5v, 2 serial ports, host port, 20KB RAM
Ask a Question

Documentation

Data Sheet 1

Application Note 63

Technical Articles 2

Processor Manual 4

Software Manual 5

Emulator Manual 1

Integrated Circuit Anomaly 1

Legacy Emulator Manual 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1


Tools & Simulations

ADSP-21xx Processors: Software and Tools

Open Tool

Evaluation Kits

eval board
218X-EMULATOR

EZ-ICE® Serial Emulator for ADSP-218x Processor Family

Features and Benefits

  • Supports ADI's ADSP-218x family of processors
  • High speed RS-232 serial port
  • Shielded enclosure with reset switch accessibility
  • I/O voltage setting confirmation LEDs
  • Support for 2.5, 3.3, and 5.0 volt DSPs
  • CE certified

Product Details

The EZ-ICE® serial emulator system provides state-of-the-art emulation for the ADSP-218x family of processors by providing a controlled environment for observing, debugging, and testing activities in a target system. The EZ-ICE connects directly to the target processor through the emulation interface port. Its ease of use, full speed emulation and shielded board will ensure your design process runs smooth.
 

The debugger available for ADSP-218x EZ-ICE is Analog Devices' VisualDSP++ development environment. All software is sold separately.

Part Number
ADDS-218X-ICE-2.5V

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-2189-EZKIT

EZ-KIT Lite Evaluation Kit for ADSP-218x Processor

Features and Benefits

  • ADSP-2189M DSP
  • Supports ADSP-218x DSP family
  • RS-232 interface port
  • 2Mbit or greater boot protected flash PROM
  • Expansion capabilities
  • Evaluation suite of VisualDSP++
  • Support for 2.5 and 3.3 I/O selectable
  • AD 73322 codec
  • CE certified

Product Details

The ADSP-2189M EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the powerful ADSP-218x DSP family architecture. The ADSP-2189M EZ-KIT Lite includes a stand-alone ADSP-2189M DSP board and fundamental code generation debug software. With this EZ-KIT Lite, users can learn about DSP hardware and software development and evaluate potential applications of the ADSP-218X M family of DSPs. The ADSP-2189M EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development environment with the C compiler, assembler, and linker. All software tools are limited to use with the EZ-KIT Lite product.


Demonstration programs shipped with this EZ-KIT Lite system include common signal processing algorithms such as convolution and Fibonacci calculations. Programs that demonstrate the use of the hardware features of the ADSP-2189M are provided including interrupts, overlays, timers and the on-board codec.


Part Number
ADZS-2189M-EZLITE


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

218X-EMULATOR
EZ-ICE® Serial Emulator for ADSP-218x Processor Family
EVAL-2189-EZKIT
EZ-KIT Lite Evaluation Kit for ADSP-218x Processor

Latest Discussions

No discussions on ADSP-2184 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed