ADSP-21366
NOT RECOMMENDED FOR NEW DESIGNSHigh-Performance 32-bit Floating-Point SHARC Processor for Home Theater
Part Details
- 333 MHz SIMD SHARC Core, capable of 2 GFLOPS peak performance
- 3Mbits SRAM ; 4Mbits On-chip ROM embedded with industry-standard audio decode and post-processing algorithms available to qualified Dolby and DTS licensees only
- 25 zero-overhead DMA channels
- Digital Audio Interface (DAI) enabling user-definable access to peripherals including an S/P DIF Tx/Rx, and 8-channel asynchronous sample rate converter
- 6 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
- 2 SPI-compatible ports supporting master and slave modes
- 16 Pulse Width Modulation (PWM) channels
- 3 full-featured timers
- 136-ball MBGA and 144-Ld LQFP E-Pad
package options - Commercial and industrial temperature ranges
The third generation of SHARC® Processors, which includes the ADSP-21261, ADSP-21262, ADSP-21266, ADSP-21267, ADSP-21363, ADSP-21364, ADSP-21365, and ADSP-21366 offers increased performance, audio and application-focused peripherals, and memory configurations capable of supporting surround-sound decoder algorithms. All devices are pin-compatible with each other and completely code-compatible with all prior SHARC Processors. These members of the SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats making them particularly suitable for high-performance audio applications.
The ADSP-21366 offers the highest performance – 333 MHz/2 GFLOPs -- within the third generation SHARC Processor family. This level of performance makes the ADSP-21366 particularly well suited to address the increasing requirements of the consumer, professional, and automotive audio market segments. In addition to its higher core performance, the ADSP-21366 includes additional value-added peripherals such as an S/PDIF transmitter/receiver, and 8-channel asynchronous sample rate converter.
Third generation SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Audio Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include, but are not limited to, serial ports, SPI ports, S/PDIF Tx/Rx, and an 8-Channel asynchronous sample rate converter block.
SHARC Melody Platform for Home Theater
The SHARC Melody platform combines high-performance processors with optimized software, thus offering complete audio solutions to the consumer audio marketplace. The ADSP-21366, through on-chip ROM, offers industry standard audio decoder & post-processing algorithms such as:
These algorithms are factory mask-programmed, ensuring that single-chip system implementations are realized and system bill of materials costs are minimized.
* License agreement required from IP holders prior to receipt of silicon samples.
Customers must be licensed for the appropriate Dolby and DTS technologies which exist in the on-chip ROM. Minimum annual volume requirements apply.
Please contact your local Analog Devices sales office for more information regarding the use of these products.
Documentation
Data Sheet 1
Application Note 43
Processor Manual 2
Product Highlight 1
Software Manual 9
Emulator Manual 3
Integrated Circuit Anomaly 1
Product Highlight 1
Product Selection Guide 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADSP-2136x Application Code Examples - Single Channel 13
- Single-Channel Block FIR
- Single-Channel Complex Block FIR
- Single-Channel Complex Vector Add
- Single-Channel Complex Vector DOT Product
- Single-Channel Complex Vector Multiply Accumulate
- Single-Channel Complex Vector Multiply
- Single-Channel Complex Vector RAD2 FFT
- Single-Channel Complex Vector RAD4 FFT
- Single-Channel Matrix by Matrix
- Single-Channel Matrix by Vector
- Single-Channel Real Rad2 FFT
- Single-Channel Single Sample FIR
- Single-Channel Vector Maximum
ADSP-2136x Application Code Examples - Multi Channel 8
Software & Tools Anomaly 1
SigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View Details