ADSP-21061

NOT RECOMMENDED FOR NEW DESIGNS

SHARC, 50 MHz, 150 MFLOPS, 5v, floating point

Part Details

  • 50MHz (20ns instruction rate) SISD SHARC Core
  • 150MFLOPs peak performance
  • Code compatible with all SHARC processors
  • Supports IEEE-compatible 32-bit floating-point, 40-bit floating point, and 32-bit fixed point math
  • 1Mbit of on-chip dual-ported SRAM
  • Glueless connection for scalable DSP multiprocessing
  • Two synchronous serial ports with independent transmit and receive functions
  • 6 Channel DMA controller
  • Host Processor Interface
ADSP-21061
SHARC, 50 MHz, 150 MFLOPS, 5v, floating point
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 40

Processor Manual 2

Integrated Circuit Anomaly 1

Legacy Emulator Manual 2

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1


Tools & Simulations

Latest Discussions

No discussions on ADSP-21061 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed