ADRF6807

Obsolete

700 MHz to 1050 MHz Quadrature Demodulator with Fractional-N PLL and VCO

Part Models
1
1ku List Price
price unavailable

Part Details

  • IQ demodulator with integrated fractional-N PLL
  • LO frequency range: 700 MHz to 1050 MHz
  • For the following specifications
    (LPEN = 0)/(LPEN = 1):
    Input P1dB: 12.8 dBm/11.7 dBm
    Input IP3: 26.7 dBm/24.0 dBm
    Noise figure (DSB): 13.1 dB/12.4 dB
    Voltage conversion gain: 1.0 dB/4.3 dB
  • Quadrature demodulation accuracy:
    Phase accuracy: <0.5°
    Amplitude accuracy: <0.1 dB
    Baseband demodulation: 170 MHz/135 MHz, 3 dB bandwidth
  • SPI serial interface for PLL programming
  • 40-lead, 6 mm × 6 mm LFCSP
ADRF6807
700 MHz to 1050 MHz Quadrature Demodulator with Fractional-N PLL and VCO
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
Hardware Ecosystem

Parts Product Life Cycle Description
Baseband Programmable VGA-Filters 2
ADRF6510 Obsolete 30 MHz Dual Programmable Filters and Variable Gain Amplifiers
ADRF6516 Obsolete 31 MHz, Dual Programmable Filters and Variable Gain Amplifiers
Fully Differential Amplifiers 3
AD8366 RECOMMENDED FOR NEW DESIGNS DC to 600 MHz, Dual-Digital Variable Gain Amplifiers
ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADRF6807

ADRF6807 Evaluation Board

Product Details

The ADRF6807-EVALZ is a full featured evaluation board designed to allow the user to easily evaluate all features of the ADRF6807. The evaluation board provides a USB interface for easy VCO frequency programming. RF input and baseband output SMA connections with single ended setups are featured. There is an option of fully differential baseband signaling on the output at the card edge if user desires. Access to the +3.3 V/208 mA supply and +5 V/86 mA supply is achieved with clip leads to the VCC2 and GND2 testpoints and the VCC and GND testpoints respectively; the supplies have a range of +3.135 V to +3.465 V and +4.75 V to +5.25 V, respectively. The ADRF6807-EVALZ board is a 4 layer board made of Rogers material. Setting the VCO frequency (and other functions) is achieved via the SPI port which can be programmed via the ADRF6807 USB software provided on the ADI webpage.

EVAL-ADRF6807
ADRF6807 Evaluation Board

Latest Discussions

Recently Viewed