ADR827
NOT RECOMMENDED FOR NEW DESIGNS1.25V Low Power, Precision Reference and Op Amp
- Part Models
- 1
- 1ku List Price
- Starting From $1.71
Part Details
- Reference
ADR821: 2.8 V to 15 V operation
ADR827: 2.7 V to 15 V operation
±0.2% initial accuracy
15 ppm/°C temperature drift maximum
+5 mA/−3 mA output drive
- 10-lead MSOP
- 400 μA supply current
- −40°C to +125°C temperature range
- On-board precision resistors
- Rail-to-rail input and output
- See datasheet for additional features
The ADR821 / ADR827 offer a combination of precision voltage reference and op amp in a 10-lead mini small outline package (MSOP). The reference and the op amp can be operated independently, offering the user a range of flexibility for arranging the combination. Featuring a combined operating current of less than 400 µA and 15 ppm/°C on the reference, the ADR82x is ideally suited for applications requiring precision and low power.
Available with the reference at 1.25 V and at 2.5 V, the ADR82x also comes in two grades. The reference on the A grade offers 30 ppm/°C temperature drift performance and ±0.4% initial accuracy. The B grade provides tighter temperature drift performance of 15 ppm/°C and only ±0.2% initial accuracy. All versions operate from −40°C to +125°C.
APPLICATIONS
- Battery-powered instrumentation
- Portable medical instrumentation
- Data acquisition systems
- Industrial process controls
- Automotive applications
Documentation
Data Sheet 1
Frequently Asked Question 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADR827BRMZ-REEL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
ADR827BRMZ-REEL7 | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
ADR827BRMZ-REEL7 | PRODUCTION | |
May 27, 2009 - 06_0083 ADI Silicon Valley Second-Generation High Voltage Bipolar Process (HVBP2) Fab/Trim/Probe Transfer. |
||
ADR827BRMZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
LT1635 | PRODUCTION | Micropower Rail-to-Rail Op Amp and Reference |