ADR512

PRODUCTION

1.2 V Precision Low Noise Shunt Voltage Reference

Part Models
2
1ku List Price
Starting From $0.87

Part Details

  • Precision 1.200 V Voltage Reference
  • Ultracompact 3 mm x 3 mm SOT-23 Package
  • No External Capacitor Required
  • Low Output Noise: 4 µV p-p (0.1 Hz to 10 Hz)
  • Initial Accuracy: ±0.3% Max
  • Temperature Coefficient: 60 ppm/°C Max
  • Operating Current Range: 100 µA to 10 mA
  • Output Impedance: 0.3 Ω Max
  • Temperature Range: –40°C to +85°C
ADR512
1.2 V Precision Low Noise Shunt Voltage Reference
Ask a Question

Documentation

Learn More

Evaluation Kits

eval board
AD-M2KPWR-EBZ

ADALM2000 Power Booster Board

Features and Benefits

  • ADALM2000 compatible
  • USB Type-C powered
  • Provides two outputs with increased current sourcing capabilities

Product Details

The AD-M2KPWR-EBZ is an ADALM2000 add-on board which increases the output current capability up to 700mA. This board can be also used as a standalone benchtop power supply with positive and negative outputs.

The AD-M2KPWR-EBZ is a USB Type C powered board capable to increase the output current of ADALM2000’s power supplies. 

Inputs:

  1. USB type C:  4 – 18 V (validated with RPI USB-C power supply - not provided in the kit), 20W (power supply permitting)
  2. External (screw terminal connector): 4.5–18V; 20W (power supply permitting)

 

Switching between the inputs is done with a jumper.

Outputs: (2 control modes)

  1. Two variable power supplies that track M2K user supplies:
    1. 0V to 5V (400mA in USB power mode)
    2. –5V to 0V (400mA in USB power mode)
  2. Two variable power supplies, controlled from a potentiometer
    1. 1.5V to 15V (up to 700mA if powered with 18V)
    2. –15V to –1.5V (up to 700mA if powered with 18V)

 

APPLICATIONS

  • General-purpose electronic systems
  • Educational applications
  • Automated test equipment

AD-M2KPWR-EBZ
ADALM2000 Power Booster Board

Latest Discussions

Recently Viewed