ADR5044

PRODUCTION

Precision Micropower Shunt Mode Voltage Reference Applications (4.096 Vout)

Part Models
6
1ku List Price
Starting From $0.33

Part Details

  • Ultracompact SC70 and SOT-23 packages
  • Low temperature coefficient: 75 ppm/°C (maximum)
  • Pin compatible with LM4040/LM4050
  • Initial accuracy: ±0.1%
  • No external capacitor required
  • Wide operating current range: 50 µA to 15 mA
  • Extended temperature range: −40°C to +125°C
  • Qualified for automotive applications
ADR5044
Precision Micropower Shunt Mode Voltage Reference Applications (4.096 Vout)
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
Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADR5044
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed