ADR441

PRODUCTION

Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source

Part Models
9
1ku List Price
Starting From $3.27

Part Details

  • Ultralow noise (0.1 Hz to 10 Hz)
    • ADR440: 1 μV p-p
    • ADR441: 1.2 μV p-p
    • ADR443: 1.4 μV p-p
    • ADR444: 1.8 μV p-p
    • ADR445: 2.25 μV p-p
  • Superb temperature coefficient
    • A Grade: 10 ppm/°C
    • B Grade: 3 ppm/°C
  • Low dropout operation (supply voltage headroom): 500 mV
  • Input range: (VOUT + 500 mV) to 18 V
  • High output source and sink current
    • +10 mA and −5 mA, respectively
  • Wide temperature range: −40°C to +125°C

ADR441-EP supports defense and aerospace applications (AQEC standard)

  • Download ADR441-EP Data Sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/18620 DSCC Drawing Number
ADR441
Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation
CN0271 Circuits from the lab

Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation

Features and Benefits

  • Typical temperature range of -200 C to +1200 C
  • K-type thermocouple measurement system
  • 16-bit ADC, Low temperature drift
  • Integrated cold junction compensation
Photodiode Preamp System with Dark Current Compensation
CN0272 Circuits from the lab

2 MHz Bandwidth PIN Photodiode Preamp with Dark Current Compensation

Features and Benefits

  • High speed photodiode signal conditioning circuit
  • 91dB dynamic range and circuit consumes only 40 mA
  • Dark current compensation
  • Spectral range from 400 nm to 1050 nm
  • Well suited for portable high speed applications
CN0271
Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation
CN0272
2 MHz Bandwidth PIN Photodiode Preamp with Dark Current Compensation

Latest Discussions

Recently Viewed