ADR425

PRODUCTION

Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference

Part Models
6
1ku List Price
Starting From $3.39

Part Details

  • Low noise (0.1 Hz to 10 Hz) 
  • ADR420: 1.75 μVp-p
    ADR421: 1.75 μVp-p
    ADR423: 2.0 μVp-p
    ADR425: 3.4 μVp-p
  • Low temperature coefficient: 3 ppm/°C
  • Long-term stability: 50 ppm/1000 hours
  • Load regulation: 70 ppm/mA
  • Line regulation: 35 ppm/V
  • Low hysteresis: 40 ppm typical
  • Wide operating range
    ADR420: 4 V to 18 V
    ADR421: 4.5 V to 18 V
    ADR423: 5 V to 18 V
    ADR425: 7 V to 18 V
  • Quiescent current: 0.5 mA maximum
  • High output current: 10 mA
  • Wide temperature range: −40°C to +125°C
ADR425
Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed