ADR421

PRODUCTION

Ultraprecision, Low Noise, 2.500 V XFET® Voltage References

Part Models
6
1ku List Price
Starting From $3.39

Part Details

  • Low noise (0.1 Hz to 10 Hz) 
    • ADR420: 1.75 μV p-p
    • ADR421: 1.75 μV p-p 
    • ADR423: 2.0 μV p-p 
    • ADR425: 3.4 μV p-p
  • Low temperature coefficient: 3 ppm/°C
  • Long-term stability: 50 ppm/1000 hours
  • Load regulation: 70 ppm/mA
  • Line regulation: 35 ppm/V
  • Low hysteresis: 40 ppm typical
  • Wide operating range 
    • ADR420: 4 V to 18 V 
    • ADR421: 4.5 V to 18 V 
    • ADR423: 5 V to 18 V 
    • ADR425: 7 V to 18 V
  • Quiescent current: 0.5 mA maximum
  • High output current: 10 mA
  • Wide temperature range: −40°C to +125°C
ADR421
Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Ask a Question

Documentation

Data Sheet 1

Application Note 11

Technical Articles 1

Frequently Asked Question 1

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7606

AD7606 Evaluation Board

Product Details

The EVAL-AD7606SDZ is a fully featured evaluation kit for the AD7606. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7607

AD7607 Evaluation Board

Product Details

The EVAL-AD7607SDZ is a fully featured evaluation Kit for the AD7607. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7608

AD7608 Evaluation Board

Product Details

The EVAL-AD7608SDZ is a fully featured evaluation Kit for the AD7608. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7606-4

AD7606-4 Evaluation Board

Product Details

The EVAL-AD7606-4SDZ is a fully featured evaluation Kit for the AD7606-4. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7606-6

AD7606-6 Evaluation Board

Product Details

The EVAL-AD7606-6SDZ is a fully featured evaluation Kit for the AD7606-6. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7606
AD7606 Evaluation Board
EVAL-AD7607
AD7607 Evaluation Board
EVAL-AD7608
AD7608 Evaluation Board
EVAL-AD7606-4
AD7606-4 Evaluation Board
EVAL-AD7606-6
AD7606-6 Evaluation Board

Reference Designs

16-Channel, 16-Bit Data Acquisition System Using Two AD7606 8-Channel DAS
CN0148 Circuits from the lab

Layout Considerations for an Expandable Multichannel Simultaneous Sampling Data Acquisition System (DAS) Based on the AD7606 16-Bit, 8-Channel DAS

Features and Benefits

  • Mutlichannel simultaneous sampling data acquisition system
  • Layout guidelines for 16 bit performance
Precision DAC Configuration
CN0169 Circuits from the lab

How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC

Features and Benefits

  • True 16 bit programmable voltage output
  • INL and DNL both better than 1 LSB
  • Small footprint and low cost
Precision DAC Configuration
CN0181 Circuits from the lab

Precision, 16-Bit, Voltage Level Setting with Less than 5 mW Total Power Dissipation

Features and Benefits

  • True 16 bit voltage output DAC w/buffer
  • Small footprint saves board space and lowers cost
  • Low power consumption
Software Calibrated RF Measurement System
CN0150 Circuits from the lab

Software Calibrated, 1 MHz to 8 GHz, 60 dB RF Power Measurement System Using the AD8318 Logarithmic Detector

Features and Benefits

  • Software calibrated RF power measurement system
  • RMS, peak, and crest factor outputs
  • Functions from 1 MHz to 8 GHz
Precision DAC Configuration
CN0079 Circuits from the lab

High Precision Digital-to-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, and AD8628 Auto-Zero Op Amp

Features and Benefits

  • Precision Digital to Analog Conversion
  • Auto Zero Op-Amp Reduces Digital Switching Noise for 16-Bit DAC
Figure 1. Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System (Simplified Schematic: All Connections and Decoupling Not Shown)
CN0175 Circuits from the lab

A Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System with 84 dB SNR and Excellent Channel-to-Channel Matching

Features and Benefits

  • Multichannel simultaneous sampling data acquisition system
  • 14 bit SAR ADC with >80 dB dynamic range
  • Integrated protection, amplifiers, and filtering
CN0148
Layout Considerations for an Expandable Multichannel Simultaneous Sampling Data Acquisition System (DAS) Based on the AD7606 16-Bit, 8-Channel DAS
CN0169
How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC
CN0181
Precision, 16-Bit, Voltage Level Setting with Less than 5 mW Total Power Dissipation
CN0150
Software Calibrated, 1 MHz to 8 GHz, 60 dB RF Power Measurement System Using the AD8318 Logarithmic Detector
CN0079
High Precision Digital-to-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, and AD8628 Auto-Zero Op Amp
CN0175
A Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System with 84 dB SNR and Excellent Channel-to-Channel Matching

Latest Discussions

Recently Viewed