ADR3420

PRODUCTION

Micro-Power, High-Accuracy 2.048V Voltage Reference

Part Models
2
1ku List Price
Starting From $1.09
Viewing:

Part Details

  • Initial accuracy: ± 0.1%
  • Max. temp. coefficient: 8 ppm / °C
  • Operating temperature: −40°C – +125 °C
  • Output current: +10 mA source / −3 mA sink
  • 6-lead SOT-23
  • Low quiescent current: 100 μA (max)
  • Low dropout voltage: 250 mV @ 2 mA
  • Output noise (0.1 – 10 Hz): <10 μV p-p at 1.2 V (typical)
ADR3420
Micro-Power, High-Accuracy 2.048V Voltage Reference
ADR34xx Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Latest Discussions

No discussions on adr3420 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed