ADR291

PRODUCTION

Low Noise Micropower Precision Voltage Reference (2.5 V)

Part Models
13
1ku List Price
Starting From $3.36

Part Details

  • Supply Range
    2.8 V to 15 V, ADR291
    4.4 V to 15 V, ADR292
  • Supply Current 12 µA Max
  • Low-Noise 8 µV and 12 µVP-P (0.1 Hz to 10 Hz)
  • High Output Current 5 mA
  • Temperature Range -40ºC to +125ºC
  • Pin Compatible with REF02 / REF191
ADR291
Low Noise Micropower Precision Voltage Reference (2.5 V)
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADR3525 RECOMMENDED FOR NEW DESIGNS Micropower, Precision, Auto Qualified 2.5V Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Low Power Gas Detector Circuit
CN0234 Circuits from the lab

Single Supply, Micropower Toxic Gas Detector Using an Electrochemical Sensor

Features and Benefits

  • Complete electrochemical sensor
  • Low power
  • Single supply
CN0234
Single Supply, Micropower Toxic Gas Detector Using an Electrochemical Sensor

Latest Discussions