ADR1581
PRODUCTION1.25 V Micropower, Precision Shunt Voltage Reference
- Part Models
- 2
- 1ku List Price
- Starting From $0.72
Part Details
- Wide operating current range:
60uA to 10mA - Initial accuracy: ± .12%
- Temperature drift: ± 50 ppm/°C
- Output impedance: 0.5
- Wide band noise (10 Hz to 10 kHz):
20uV rms - Operating temperature range:
-40°C to +85°C
The ADR1581 is a low cost, 2-terminal (shunt), precision band gap reference. It provides an accurate 1.25 V output for input currents between 60 µA and 10 mA.
The superior accuracy and stability of the ADR1581 is made possible by the precise matching and thermal tracking of on-chip components. Proprietary curvature correction design techniques have been used to minimize the nonlinearities in the voltage output temperature characteristics. The ADR1581 is stable with any value of capacitive load.
The low minimum operating current makes the ADR1581 ideal for use in battery-powered 3V or 5 V systems. However, the wide operating current range means that the ADR1581 is extremely versatile and suitable for use in a wide variety of high current applications.
The ADR1581 is available in two grades, A and B, both of which are provided in the SOT23 and SC70 packages, the smallest surface-mount packages available. Both grades are specified over the industrial temperature range of -40°C to +85°C.
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Question 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADR1581ARTZ-REEL7 | 3-Lead SOT-23 | ||
ADR1581BRTZ-REEL7 | 3-Lead SOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
ADR1581ARTZ-REEL7 | PRODUCTION | |
ADR1581BRTZ-REEL7 | PRODUCTION | |
Sep 9, 2009 - 07_0083 Polyimide Change |
||
ADR1581ARTZ-REEL7 | PRODUCTION | |
ADR1581BRTZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.