ADPD103
NOT RECOMMENDED FOR NEW DESIGNSPhotometric Front End
- Part Models
- 3
- 1ku List Price
- Starting From $4.07
Overview
- Multifunction photometric front end
- Fully integrated AFE, ADC, LED drivers, and timing core
- Usable in a broad range of optical measurement applications, including photoplethysmography
- Enables best-in-class ambient light rejection capability without the need for photodiode optical filters
The ADPD103 is a highly efficient photometric front end with an integrated 14-bit analog-to-digital converter (ADC) and a 20-bit burst accumulator that works in concert with flexible light emitting diode (LED) drivers. It is designed to stimulate an LED and measure the corresponding optical return signal. The data output and functional configuration occur over a 1.8 V I2C interface. The control circuitry includes flexible LED signaling and synchronous detection.
The analog front end (AFE) features best-in-class rejection of signal offset and corruption due to modulated interference commonly caused by ambient light.
Couple the ADPD103 with a low capacitance photodiode of <100 pF for optimal performance. The ADPD103 can be used with any LED.
Aplications
- Body worn health and fitness monitors, for example, heart rate monitoring
- Clinical measurements, for example, SpO2
- Industrial monitoring
- Background light measurements
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Video 4
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPD103BCBZRL7 | 16-Ball WLCSP (1.4mm x 2.46mm) | ||
| ADPD103BCPZ | 28-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADPD103BCPZRL | 28-Lead LFCSP (4mm x 4mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 5, 2022 - 21_0271 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADPD103BCPZ | ||
| ADPD103BCPZRL | ||
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| ADPD103BCPZ | ||
| ADPD103BCPZRL | ||
This is the most up-to-date revision of the Data Sheet.