ADP7104

RECOMMENDED FOR NEW DESIGNS

20 V, 500 mA, Low Noise, CMOS LDO

Part Models
16
1ku List Price
Starting From $1.79

Part Details

  • Input voltage range: 3.3 V to 20 V
  • Maximum output current: 500 mA
  • Low Noise: 15 μV rms for fixed output versions
  • PSRR Performance of 60 dB at 10 kHz, VOUT = 3.3 V
  • Reverse current protection
  • Low dropout voltage: 350 mV at 500 mA
  • Initial accuracy: ±0.8%
  • Accuracy over line, load, and temperature
    • −2% to +1%, TJ = −40°C to +125°C
    • −1.25% to +1%, TJ = 0°C to +85°C
  • Low quiescent current (VIN = 5 V), IGND = 900 μA with 500 mA load
  • Low shutdown current: <40 μA at VIN = 12 V, stable with small 1 μF ceramic output capacitor
  • 7 fixed output voltage options: 1.5 V, 1.8 V, 2.5 V, 3 V, 3.3 V, 5 V, and 9 V
  • Adjustable output from 1.22 V to VIN − VDO
  • Foldback current limit and thermal overload protection
  • User programmable precision UVLO/enable
  • Power-good indicator
  • 8-lead LFCSP and 8-lead SOIC packages
ADP7104
20 V, 500 mA, Low Noise, CMOS LDO
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP7105 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise LDO Regulator with Soft Start
LT1763 RECOMMENDED FOR NEW DESIGNS 500mA, Low Noise, LDO Micropower Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP7104
  • ADP7104-1.5
  • ADP7104-1.8
  • ADP7104-2.5
  • ADP7104-3.0
  • ADP7104-3.3
  • ADP7104-5.0
  • ADP7104-9.0

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-FMCADC2-EBZ

AD9625 Evaluation and Synchronization

Features and Benefits

  • 2.5 GSPS utilizing JESD204B high speed serial interface
  • Optional on-board or external clocking
  • Specific design and I/O added for multi-board synchronization

Product Details

The AD-FMCADC2-EBZ is a high-speed data acquisition board featuring the AD9625 single channel ADC at 2500 MSPS, in a FMC form factor which supports the JESD204B high speed serial interface. The AD9625 is a 12-bit monolithic sampling analog-to-digital converter (ADC) that operates at conversion rates of up to 2.5 GSPS. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/anti-jamming measures.

The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off-the-shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).

This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform

The design of the board is specifically tailored to synchronizing multiple AD-FMCADC2-EBZ boards together.  For more information on synchronization please refer to A Test Method for Synchronizing Multiple GSPS Converters.

The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring its internal registers via SPI.

EVAL-ADP7104

ADP7104 Evaluation Board

Features and Benefits

  • Two fully assembled and tested evaluation boards per kit
  • Full set of IC voltage options in each kit
  • 3 samples of each IC voltage option packed in separate antistatic bags
  • Kit allows the user to quickly evaluate all IC voltage options
  • Only need to order one kit per product family

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit™. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

eval board
AD-PZSDR2400TDD-EB

Two Channels, 2400MHz TDD Application

Product Details

The AD-PZSDR2400TDD-EB is a 2.4GHz TDD analog module designed to work with the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. The AD-PZSDR2400TDD-EB is affectionately dubbed the first 'RF personality card'. It plugs into the ADRV1CRR-FMC carrier card. 35mm U.FL coaxial cables connect the card to the ADRV9361-Z7035 SDR SOM providing access to the transmit and receive inputs of the AD9361. Information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found on the wiki page.


The purpose of the AD-PZSDR2400TDD-EB is to provide the user with a path to condition the transmit or receive signals of the AD9361. Selection of TX or RX path is achieved by the 200MHz to 2.7GHz SPDT switch HMC546 controlled by the FPGA and accompanying software. The transmit path consists of a 2.4GHz filter, half watt driver amplifier ADL5324 and 2 watt power amplifier HMC921. The receive path consists of the same 2.4GHz filter as well as a low loss LNA HMC669.

eval board
SHARC Audio Module (ADZS-SC589-MINI)

The SHARC Audio Module (SAM) is an expandable hardware/software platform for audio applications.

Features and Benefits

  • ADSP-SC589 Floating-Point SHARC® Processor
    • Dual 500 MHz SHARC+® DSP cores and a 500MHz ARM® Cortex®-A5 core
  • Two 2Gbit DDR3 memories
  • 512Mbit SPI flash memory
  • 24-bit, 96kHz ADAU1761 SigmaDSP® Audio Codec
  • AD2428W A2B® Transceiver
    • Multi-channel low-latency audio interface
  • 1/8“ stereo jacks
  • Two 60-pin connectors, supporting ADI and 3rd Party “Fins” (Expansion Boards)
  • Includes a free CrossCore® Embedded Studio license and an ICE-1000 emulator for debugging
Additional Peripherals:

  • UART (for MIDI & more)
  • S/PDIF
  • Gigabit Ethernet
  • USB OTG & HS

Product Details

The SHARC® Audio Module is an expandable hardware/software platform that enables project prototyping, development and deployment of audio applications including effects processors, multi-channel audio systems, MIDI synthesizers, and many other DSP-based audio projects.

The centerpiece of the SHARC Audio Module is the  Analog Devices ADSP-SC589 SHARC processor, a remarkable engine for  audio processing which incorporates dual SHARC+ DSP cores and an ARM  core. Accompanying the SHARC is an expert selected group of peripherals ideally suited for audio project development.

While the SHARC Audio Module can be used as a self-contained product, it is designed for custom expansion. Analog Devices is developing expansion boards (called “Fins”). The first in this series is an Audio Project Fin that plugs directly onto the main SHARC Audio Module.

In addition, there are several leading developers and board designers that provide a variety of software and hardware platforms for you to expand the SHARC Audio Module platform. Since all of the major functions and GPIO of the board can be accessed via the two multi-pin connectors, you can easily design and build your own expander. Documentation for these connectors can be found in the SHARC Audio Module Hardware Reference Manual.

This board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools. The development environment aids advanced application code development and debug.

In addition to traditional C and C++ development, the SHARC Audio Module supports Faust (Functional Audio Stream), an open-source, functional programming language, specifically designed for real-time audio signal processing and synthesis. Faust generates C++, as well as other target languages, for signal processing applications. The Faust library provides a rich set of audio DSP objects that can be used in creating DSP algorithms. Using Faust, it is possible to quickly create large algorithms that take advantage of the computing power available on the SHARC Audio Module platform.

EVAL-AD7606

AD7606 Evaluation Board

Product Details

The EVAL-AD7606SDZ is a fully featured evaluation kit for the AD7606. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7607

AD7607 Evaluation Board

Product Details

The EVAL-AD7607SDZ is a fully featured evaluation Kit for the AD7607. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

EVAL-AD7608

AD7608 Evaluation Board

Product Details

The EVAL-AD7608SDZ is a fully featured evaluation Kit for the AD7608. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7606-4

AD7606-4 Evaluation Board

Product Details

The EVAL-AD7606-4SDZ is a fully featured evaluation Kit for the AD7606-4. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7606-6

AD7606-6 Evaluation Board

Product Details

The EVAL-AD7606-6SDZ is a fully featured evaluation Kit for the AD7606-6. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

eval board
AD-FMCADC3-EBZ

ADA4961 & AD9625 Analog Signal Chain Evaluation and Converter Synchronization

Features and Benefits

  • 2.5 GSPS utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 21dB voltage gain adjustment
  • Optional on-board or external clocking
  • Specific design and I/O added for multi-board synchronization

Product Details

The AD-FMCADC3-EBZ is a high speed data acquisition board featuring AD9625 single channel ADC at 2500 MSPS and the ADA4961 Low Distortion, 3.2 GHz, RF DGA driving the converter. The FMC form factor supports the JESD204B high speed serial interface. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/anti-jamming measures.

The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1). This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.

The design of the board is specifically tailored to synchronizing multiple AD-FMCADC3-EBZ boards together. For more information on synchronization please refer to A Test Method for Synchronizing Multiple GSPS Converters.

The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it’s internal registers via SPI.

eval board
AD-FMCADC7-EBZ

ADL5567 & AD9625 Analog Signal Chain Evaluation and ADF4355-2 Wideband Synthesizer with VCO

Features and Benefits

  • Single channel of 2.5 GSPS conversion utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 20dB voltage gain adjustment
  • On-board PLL and VCO setup for clocking or external clocking
  • True DC coupled input and analog input frontend to the ADC, BW = DC to 1.8GHz
  • Product Details

    The AD-FMCADC7-EBZ is a single channel high speed data acquisition board featuring the AD9625 12bit, ADC sampling at 2500 MSPS and a ADL5567 low distortion, 4.8 GHz, differential amplifier driving the converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking is supported using the on-board ADF4355-2 wideband PLL with VCO. This product is designed for sampling wide bandwidth analog signals from DC to 1.8GHz. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications.


    The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).


    This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.


    The design of the board is specifically tailored to allow for true DC coupling on the analog input of the amplifier throughout the signal chain to the converter. Yielding the widest spectrum possible for the AD-FMCADC7-EBZ.


    The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it’s internal registers via SPI.

    eval board
    AD-TRXBOOST1-EBZ

    TX/RX channel, tuned to 2450MHz to boost the signal

    Product Details

    The AD-TRXBOOST1-EBZ is an add on board for the FMCOMMS2/3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages, information regarding the board itself, how to use it and the design package that surrounds it, can be found on the Analog wiki site.

    The purpose of the AD-TRXBOOST1-EBZ is to boost the transmit and receive signal to improve the dynamic range and increate the output power of the AD9361 around 2.45GHz which is what the board is tuned for.

    eval board
    AD-FREQCVT1-EBZ

    TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz

    Product Details

    The AD-FREQCVT1-EBZ is an add on board for the FMCOMMS3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages, information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found on the analog wiki site.

    The purpose of the AD-FREQCVT1-EBZ is frequency up or down conversion to allow the AD9361 to operate down to 1MHz.

    eval board
    ADZS-SC584-EZLITE

    ADSP-SC584 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (349-ball CSPBGA)

    Features and Benefits

    • ADSP-SC584 349-pin 19x19mm BGA
    • 2Gb DDR3 Memory
    • 128 Mb SPI Flash
    • Ethernet (10/100 &  GigE)
    • ADAU1977 quad ADC
    • ADAU1979 quad ADC
    • ADAU1962A 12 channel 24-bit DAC
    • AD2410 Automotive Audio Bus (A2B)
    • SPDIF in/out, optical & coax
    • UART
    • 2 CAN transceivers + RJ11 connectors
    • USB OTG
    • HADC
    • EI3 Expansion Interface
    • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

     

    Product Details

    The ADSP-SC584 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC584 processor is based on the SHARC+ core dual processor with the arm® Cortex-A5 processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with two 180 day licenses for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator.

    Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.

    The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

    • Create, compile, assemble, and link application programs written in C++, C, and assembly
    • Load, run, step, halt, and set breakpoints in application programs
    • Read and write data and program memory
    • Read and write core and peripheral registers

    eval board
    EVAL-ADM2895E

    Evaluating the ADM2895E/ADM2895E-1, 5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection

    Features and Benefits

    • Simplified evaluation of the ADM2895E/ADM2895E-1 250kbps half-duplex isolated RS-485 transceiver
    • 2-layer PCB compliant to EN 55032 Class B radiated emissions
    • Footprint for 10mm × 10mm, 28-lead SOIC_FP package with >8.0mm creepage and clearance
    • On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
    • Flexible, low voltage VIO supply rail for interfacing with I/O nodes as low as 1.7V
    • Selectable 3.3V or 5V isolated VISOOUT supply
    • IEC 61000-4-2 ESD protection on Pin A and Pin B
      • ±4kV contact discharge
    • SMA connector for TxD input signal
    • Optional on-board LTC6900 oscillator for providing TxD signal
    • Screw terminal blocks for connecting power, digital, and RS‑485 signals
    • Jumper-selectable enable and disable for digital input signals
    • Resistors and footprints for termination
    • Test points for measuring all signals

    Product Details

    The EVAL-ADM2895EEBZ allows simplified, efficient evaluation of the ADM2895E/ADM2895E-1, 5.7kVRMS, 250kbps (for ADM2895E) half-duplex signal and power isolated RS-485 transceiver. The EVAL-ADM2895EEBZ can also be used to evaluate the higher speed 20Mbps (for ADM2895E-1) by replacing the low-speed part with the higher speed part.

    The ADM2895E/ADM2895E-1 features an integrated, isolated, DC-to- DC converter that provides power to the isolated side of the device with no additional ICs required.

    The EVAL-ADM2895EEBZ comes with options for the evaluation of the ADM2895E/ADM2895E-1 device in an individual system. Digital and RS-485 bus signals are easily accessible by the screw terminal blocks on the EVAL-ADM2895EEBZ. Each digital input can be configured by the on-board jumper options.

    An on-board ADP7104 low dropout (LDO) regulator accepts an input voltage of up to 20V and outputs a range of selectable supply voltages to the VCC pin, configurable by jumper options. The LDO regulator can be bypassed to power the ADM2895E/ADM2895E-1 VCC supply pin directly from an external power supply.

    Please see the User Guide for the full description.

    eval board
    EVAL-ADM2495E

    Evaluating the ADM2495E 5.7kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection

    Features and Benefits

    • Simplified evaluation of the ADM2495E/ADM2495E-1 250kbps half-duplex isolated RS-485 transceiver
    • 2-layer PCB compliant to EN 55032 Class B radiated emissions
    • Footprint for 10mm × 10mm, 16-lead SOIC_W package with >8.0mm creepage and clearance
    • On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
    • Flexible, low voltage VDD1 supply rail for interfacing with I/O nodes as low as 1.7V
    • IEC 61000-4-2 ESD protection on the A pin and B pin
      • ±4kV contact discharge
    • SMA connector for TxD input signal
    • Optional on-board LTC6900 oscillator for providing TxD signal
    • Screw terminal blocks for connecting power, digital, and RS‑485 signals
    • Jumper-selectable enable and disable for digital input signals
    • Resistors and footprints for termination
    • Test points for measuring all signals

    Product Details

    The EVAL-ADM2495EEBZ allows simplified, efficient evaluation of the ADM2495E 5.7kVRMS, 250kbps half-duplex signal isolated RS-485 transceiver. The EVAL-ADM2495EEBZ can also be used to evaluate the higher speed 20Mbps ADM2495E-1 by replacing the low-speed part with the higher speed part.

    The EVAL-ADM2495EEBZ comes with options for the evaluation of the ADM2495E/ADM2495E-1 device in an individual system. Digital and RS-485 bus signals are easily accessible via the screw terminal blocks on the EVAL-ADM2495EEBZ. Each digital input can be configured via the on-board jumper options.

    Two on-board ADP7104 low dropout (LDO) regulators accept an input voltage of up to 20V and output a range of selectable supply voltages to the VDD1 and VDD2 pins, configurable via jumper options. The LDO regulators can be bypassed to power theADM2495E/ADM2495E-1 VDD1 and VDD2 supply pins directly from external power supplies.

    The flexible VDD1 pin primary side logic supply allows the device to operate with a digital input/output (I/O) voltage from 1.7V to 5.5V, which enables communication with modern processors using either a 1.8V or 2.5V power supply.

    Different methods can be used to provide the transmit data input (TxD) data input signal to the device. An optional LTC6900 oscillator is included on the EVAL-ADM2495EEBZ and can be configured to provide a clock signal as the TxD digital input within a 10kHz to 20MHz range. Jumper settings allows frequency selections of 10kHz, 100kHz, 1MHz, 10MHz or TBD based on the value of a customer installed 0603 resistor. Note that frequencies above 125kHz are intended for when the higher speed ADM2495E-1 part is installed. A terminal block allows an easy wired connection to a microcontroller or processor. For optimal signal integrity, use the on-board subminiature version A (SMA) connector to connect an external data signal.

    Please see the User Guide for the full description.

    AD-FMCADC2-EBZ
    AD9625 Evaluation and Synchronization
    EVAL-ADP7104
    ADP7104 Evaluation Board
    AD-PZSDR2400TDD-EB
    Two Channels, 2400MHz TDD Application
    SHARC Audio Module (ADZS-SC589-MINI)
    The SHARC Audio Module (SAM) is an expandable hardware/software platform for audio applications.
    EVAL-AD7606
    AD7606 Evaluation Board
    EVAL-AD7607
    AD7607 Evaluation Board
    AD-FMCOMMS1-EBZ
    FPGA Mezzanine Card for Wireless Communications
    EVAL-AD7608
    AD7608 Evaluation Board
    EVAL-AD7606-4
    AD7606-4 Evaluation Board
    EVAL-AD7606-6
    AD7606-6 Evaluation Board
    AD-FMCADC3-EBZ
    ADA4961 & AD9625 Analog Signal Chain Evaluation and Converter Synchronization
    AD-FMCADC7-EBZ
    ADL5567 & AD9625 Analog Signal Chain Evaluation and ADF4355-2 Wideband Synthesizer with VCO
    AD-TRXBOOST1-EBZ
    TX/RX channel, tuned to 2450MHz to boost the signal
    AD-FREQCVT1-EBZ
    TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz
    ADZS-SC584-EZLITE
    ADSP-SC584 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (349-ball CSPBGA)
    EVAL-ADM2895E
    Evaluating the ADM2895E/ADM2895E-1, 5.7kVRMS Signal and Power Isolated Half-Duplex RS-485 Transceiver with Fault Protection
    EVAL-ADM2495E
    Evaluating the ADM2495E 5.7kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection

    Reference Designs

    Ultrasonic Distance Sensor
    CN0343 Circuits from the lab

    Ultrasonic Distance Measurement

    Features and Benefits

    • Self-Contained Ultrasonic Distance Measurement
    • 50cm to 10m range
    • 2cm resolution
    • Small PCB Footprint
    Simplified Circuit Diagram for EVAL-CN0422-EBZ
    CN0422 Circuits from the lab

    Galvanic Isolation of the HDMI 1.3a Protocol Using iCoupler® Isolation Technology 

    Features and Benefits

    • Support HDMI 1.3 at 720p/60Hz
    • 2500V Galvanic Isolation
    • Powered through USB
    High Performance Resolver-to-Digital (RDC) Circuit
    CN0276 Circuits from the lab

    High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter

    Features and Benefits

    • 10-bit to 16-bit resolver to digital converter
    • High and low voltage drive options
    • Maximum tracking rate of 3125 rps
    Isolated Current Sense Circuit
    CN0280 Circuits from the lab

    Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

    Features and Benefits

    • Current sense for high currents
    • Photovoltaic applications
    • Completely Isolated
    CN0343
    Ultrasonic Distance Measurement
    CN0422
    Galvanic Isolation of the HDMI 1.3a Protocol Using iCoupler® Isolation Technology 
    CN0276
    High Performance, 10-Bit to 16-Bit Resolver-to-Digital Converter
    CN0280
    Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

    Latest Discussions