ADP5589

PRODUCTION

Keypad Decoder and I/O Expansion

Part Models
6
1ku List Price
Starting From $1.17

Part Details

  • 16-element FIFO for event recording
  • 19 configurable I/Os allowing functions
  • Keypad decoding for matrix up to 11 x 8
  • Key press/release interrupts
  • Key pad lock/unlock
  • GPIO functions
  • GPI with selectable interrupt level
  • 100 kΩ/300 kΩ pull-up
  • 300 kΩ pull-down
  • GPO with push-pull or open drain
  • Dual programmable logic blocks
  • PWM generator
    Internal PWM generation
    AND internal with external PWM
  • Clock divider
  • Reset generators
  • I2C interface with Fast-mode plus (Fm+) support up to 1 Mbps
  • Open-drain interrupt output
  • 24-lead LFCSP
ADP5589
Keypad Decoder and I/O Expansion
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-ADP5589

ADP5589 Evaluation Board

Product Details

This evaluation board is no longer available for evaluation and is obsolete.

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADP5589
ADP5589 Evaluation Board

Latest Discussions

Recently Viewed