ADP5074

RECOMMENDED FOR NEW DESIGNS

2.4 A, DC-to-DC Inverting Regulator

Part Models
1
1ku List Price
Starting From $1.92

Part Details

  • Wide input voltage range: 2.85 V to 15 V
  • Adjustable negative output to VIN − 39 V
  • Integrated 2.4 A main switch
  • Resistor programmable soft start timer
  • 1.2 MHz/2.4 MHz switching frequency with optional external frequency synchronization from 1.0 MHz to 2.6 MHz
  • See datasheet for additional features
ADP5074
2.4 A, DC-to-DC Inverting Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP5074

ADP5073/ADP5074/ADP5075 Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5074

ADP5074 Evaluation Board

Product Details

The ADP5074CP-EVALZ evaluation board is used to demonstrate the functionality of the ADP5074 dc-to-dc converter.


Simple device measurements, such as line regulation, load regulation and efficiency, can be evaluated with the board. Device features, including selectable operating frequency, soft start and slew rate control, may be demonstrated. The board has been designed to show the smallest footprint layout that can be accomplished with this part.


For more details about the dc-to-dc converter, refer to the ADP5074 datasheet.

EVAL-ADP5074
ADP5074 Evaluation Board

Latest Discussions