ADP5014

RECOMMENDED FOR NEW DESIGNS

Integrated Power Solution with Quad Low Noise Buck Regulators

Part Models
1
1ku List Price
Starting From $3.52

Part Details

  • Input voltage range: 2.75 V to 6.0 V
  • Programmable output voltage range: 0.5 V to 0.9 × PVINx
  • Low output noise: ~25 μV rms when VOUT ≤ VREF
  • ±1.0% output accuracy over full temperature range
  • 500 kHz to 2.5 MHz adjustable switching frequency
  • Power regulation
    • Channel 1 and Channel 2: programmable 2 A/4 A sync buck regulators, or single 8 A output in parallel
    • Channel 3 and Channel 4: programmable 1 A/2 A sync buck regulators, or single 4 A output in parallel
  • Flexible parallel operation
  • Precision enable with 0.6 V threshold
  • Manual or sequence mode for power-up and power-down sequence
  • Selective FPWM or PSM operation mode
  • Precision undervoltage comparator
  • Frequency synchronization input or output
  • Active output discharge switch
  • Power-good flag on selective channels via factory fuse
  • UVLO, OVP, OCP, and TSD protection
  • 40-lead, 6 mm × 6 mm LFCSP package
  • −40°C to +125°C junction temperature
ADP5014

Integrated Power Solution with Quad Low Noise Buck Regulators

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5014

ADP5014 Buck Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5014

ADP5014 Evaluation Board 

Features and Benefits

  • Full featured evaluation board for the ADP5014
  • Compact solution size
  • 4-layer high glass transition temperature (TG) PCB for superior thermal performance
  • Convenient connections through vertical printed circuit tail pin headers
  • Supply voltage
    • 2.75 V to 6.0 V for PVINx
  • Mode option to select manual or sequence enable
  • Mode option to select PSM or FPWM operation
  • Programmable switching frequency from 500 kHz to 2.5 MHz
  • Frequency synchronization input or output

Product Details

The ADP5014-EVALZ evaluation board combines four high performance buck regulators in a 40-lead LFCSP package to meet the demanding performance and board space requirements.


Full details on the ADP5014 regulator are provided in the ADP5014 data sheet, available from Analog Devices, Inc. Consult the data sheet in conjunction with user guide UG-1137 when working with this evaluation board.

EVAL-ADP5014
ADP5014 Evaluation Board 

Reference Designs

Artix US+ Rail Consolidation – Minimum Rails (AU10P/15P) Power Tree
Artix UltraScale+ Circuits from the lab

Minimum Rails for AU10/15P and AU20/25P - Non-Hardware Verified Design

Features and Benefits

  • Xilinx Artix® UltraScale+ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

  • Analog Devices, Inc. supports power delivery solutions for the Artix Ultrascale+ low-cost designs. Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3307A
    • LTC3309A
    • ADP125
    • LTC3617 (Optional DDR)
    • LTC3618
    • ADM1186 (Optional Monitoring & Sequencing)
Artix UltraScale+
Minimum Rails for AU10/15P and AU20/25P - Non-Hardware Verified Design

Latest Discussions