ADP3654

RECOMMENDED FOR NEW DESIGNS

High Speed, Dual, 4 A MOSFET Driver

Part Models
6
1ku List Price
Starting From $0.78
Viewing:

Part Details

  • Industry-standard-compatible pinout
  • High current drive capability
  • Precise UVLO comparator with hysteresis
  • 3.3 V-compatible inputs
  • 10 ns typical rise time and fall time at 2.2 nF load
  • Matched propagation delays between channels
  • Fast propagation delay
  • 4.5 V to 18 V supply voltage
  • Parallelable dual outputs
  • Rated from −40°C to +125°C junction temperature
  • Thermally enhanced packages, 8-lead SOIC_N_EP and 8-lead MINI_SO_EP

ADP3654
High Speed, Dual, 4 A MOSFET Driver
ADP3654 Typical Application Circuit ADP3654 Functional Block Diagram ADP3654 Pin Configuration ADP3654 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP3654
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed