ADP3405

Obsolete

GSM Power Management System

Viewing:

Part Details

  • Handles all GSM Baseband Power Management Functions
  • Four LDOs Optimized for Specific GSM Subsystems
  • Charges Li-Mn Coin Cell for Real-Time Clock
  • Charge Pump and Logic
    Level Translators for 3 V 
    and 5 V GSM SIM Modules
  • Narrow Body 4.4 mm 28-Lead
    TSSOP Package

ADP3405
GSM Power Management System
ADP3405-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adp3405 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed