ADP3338

NOT RECOMMENDED FOR NEW DESIGNS

High Accuracy Ultralow Quiescent Current, 1A, anyCAP® Dropout Regulator

Part Models
12
1ku List Price
Starting From $1.33
Viewing:

Part Details

  • High Accuracy Over Line and Load: ±0.8% @ 25°C, ±1.4% Over Temperature
  • Ultralow Dropout Voltage: 190 mV (Typ) @ 1 A
  • Requires Only CO = 1 µF for Stability
  • anyCAP = Stable with Any Type of Capacitor (Including MLCC)
  • Current and Thermal Limiting
  • Low Noise
  • 2.7 V to 8 V Supply Range
  • –40°C to +85°C Ambient Temperature Range
  • SOT-223 Package
ADP3338
High Accuracy Ultralow Quiescent Current, 1A, anyCAP® Dropout Regulator
ADP3338 Functional Block Diagram ADP3338 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

Recently Viewed