ADP2441

RECOMMENDED FOR NEW DESIGNS

36 V,1 A, Synchronous, Step-Down DC-DC Regulator

Part Models
2
1ku List Price
Starting From $1.90

Part Details

  • Wide input voltage range of 4.5 V to 36 V
  • Low minimum on time of
    50 ns
  • Maximum load current of 1 A
  • High efficiency of up to 94%
  • Adjustable output down to 0.6 V
  • ±1% output voltage accuracy
  • Adjustable switching frequency of 300 kHz to
    1 MHz
  • Pulse skip mode at light load for power saving
  • Precision enable input pin
  • Open-drain power good
  • External soft start with tracking
  • Overcurrent-limit protection
  • Reference similar product ADP2442 with synchronization capability.
  • See data sheet for additional features.

ADP2441
36 V,1 A, Synchronous, Step-Down DC-DC Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP2441

SIMPLIS Models 1

ADP244x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP244x Inverting Buck-Boost Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP2441

ADP2441 Evaluation Board

Product Details

The ADP2441 evaluation board is a complete, dc-to-dc switch-ing regulator design based on the ADP2441, a configurable, 1 A, synchronous step-down, dc-to-dc regulator.

The ADP2441 is a synchronous, step-down dc-to-dc switching regulator that uses a current mode pulse-width modulation (PWM) control scheme at medium-to-heavy load currents for high efficiency and smoothly transitions to a pulse skip mode at light loads to conserve power. The power switch and synchronous rectifier are integrated for minimal external part count and high efficiency. The ADP2441 is optimized for operation with small ferrite core inductors and ceramic capacitors to deliver the maximum output power per square millimeter of the PCB board area.

The ADP2441-EVALZ is available with 5 V at 1 A output, switching frequency set to 500 kHz. If needed, the ADP2441 evaluation board configuration can be modified by changing the values of the appropriate passive components.

Complete specifications for the ADP2441 device can be found in the ADP2441 data sheet, which is available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADP2441
ADP2441 Evaluation Board

Reference Designs

PLC/DCS Channel-to-Channel Isolated Temperature Input
CN0376 Circuits from the lab

Channel-to-Channel Isolated Temperature Input (Thermocouple/RTD) for PLC/DCS Applications

Features and Benefits

  • Highly Integrated Two-Channel Isolated PLC/DCS Input
  • Thermocouple/RTD Inputs
  • Signal and Power Isolation
  • Low Power, Small Size
Isolated Multichannel Data Acquisition Simplified Circuit
CN0385 Circuits from the lab

Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals

Features and Benefits

  • Multichannel Isolated Data Acquisition System
  • Industrial Signal Levels
  • 18-bit, 2MSPS Conversion
  • 750kHz Channel Switching Rate

Functional Block Diagram
CN0321 Circuits from the lab

Fully Isolated, Single Channel Voltage and 4 mA to 20 mA Output with HART

Features and Benefits

  • Voltage and 4mA to 20mA output
  • Fully isolated
  • HART connectivity
4-Channel Multiplexed HART Analog Output Circuit
CN0418 Circuits from the lab

Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA outputs
  • HART Compatible
  • Dynamic Power Control
  • Digital Slew Rate Limiting
High Voltage DAC Circuit
CN0405 Circuits from the lab

High Voltage Output DAC with Push-Button Control

Features and Benefits

  • High voltage DAC with push-button control
  • Up to 20V output
  • 64 positions 
PLC/DCS Quad Channel Voltage and Current Input Front End
CN0364 Circuits from the lab

PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Features and Benefits

  • Quad Channel Voltage and Current Inputs 
  • Fully Isolated 
  • HART Compatibility
PLC/DCS Quad-Channel Voltage and Current Input Front End
CN0414 Circuits from the lab

Quad Channel Analog Input with Open Wire Detection and HART Compatibility for PLC/DCS Applications

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA inputs
  • HART Compatible
  • Integrated Open Wire Detection
CN0376
Channel-to-Channel Isolated Temperature Input (Thermocouple/RTD) for PLC/DCS Applications
CN0385
Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals
CN0321
Fully Isolated, Single Channel Voltage and 4 mA to 20 mA Output with HART
CN0418
Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART
CN0405
High Voltage Output DAC with Push-Button Control
CN0364
PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility
CN0414
Quad Channel Analog Input with Open Wire Detection and HART Compatibility for PLC/DCS Applications

Latest Discussions

Recently Viewed