ADP2118

PRODUCTION

3 A, 1.2 MHz/600 kHz High Efficiency Synchronous Step-Down DC-to-DC Regulator

Part Models
3
1ku List Price
Starting From $2.07
Viewing:

Part Details

  • 3 A continuous output current
  • 75 mΩ and 40 mΩ integrated FET
  • ±1.5% output accuracy
  • Input voltage range from 2.3 V to 5.5 V
  • Output voltage from 0.6 V to VIN
  • 600 kHz or 1.2 MHz fixed switching frequency
  • Synchronizable between 600 kHz and 1.4 MHz
  • Selectable synchronize phase shift: 0° or 180°
  • Selectable PWM or PFM mode operation
  • Current mode architecture
  • Precision enable input
  • Power good output
  • Voltage tracking input
  • Integrated soft start
  • Internal compensation
  • Starts up into a precharged output
  • UVLO, OVP, OCP, and thermal shutdown
  • Available in 16-lead, 4 mm × 4 mm LFCSP package
ADP2118
3 A, 1.2 MHz/600 kHz High Efficiency Synchronous Step-Down DC-to-DC Regulator
ADP2118 Typical Application Diagram ADP2118 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP2118-1.0
  • ADP2118-1.2
  • ADP2118-1.5
  • ADP2118-1.8
  • ADP2118-2.5
  • ADP2118-3.3
  • ADP2118-ADJ

SIMPLIS Models 1

ADP21xx Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP2118

ADP2118 Evaluation Board

Product Details

The evaluation (demo) board provides an easy way to evaluate the ADP2118 buck regulator. This data sheet describes how to quickly set up the board to begin collecting performance data.

EVAL-ADP2118
ADP2118 Evaluation Board

Latest Discussions

Recently Viewed