ADP2114

PRODUCTION

Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator

Part Models
1
1ku List Price
Starting From $2.74

Part Details

  • Configurable 3 A/1 A or 2 A/2 A dual output load combinations or 4 A combined single output
  • High efficiency: up to 95%
  • Input voltage VIN: 2.75 V to 5.5 V
  • Selectable fixed output: 0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V or adjustable output voltage to 0.6 V minimum
  • ±1.5% accuracy reference voltage
  • Selectable fixed switching frequency: 300 kHz, 600 kHz, or 1.2 MHz
  • Optimized gate slew rate for reduced EMI
  • External synchronization or internal clock output
  • Dual-phase, 180° shifted PWM channels
  • Current mode for fast transient response, no current sense resistor required
  • Pulse-skip under light load or forced PWM operation
  • See data sheet for additonal features
ADP2114
Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADP2114/16 Dual Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP2114

ADP2114 Evaluation Board

Product Details

The ADP2114 evaluation (demo) board is a complete, dual, step-down, dc-to-dc converter design based on the ADP2114, a configurable, dual 2 A/single 4 A, synchronous step-down, dc-to-dc regulator.

EVAL-ADP2114
ADP2114 Evaluation Board

Reference Designs

Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Latest Discussions

Recently Viewed