ADP2105

PRODUCTION

1 Amp Synchronous, Step-Down DC-to-DC Converter

Part Models
3
1ku List Price
Starting From $1.36
Viewing:

Part Details

  • Extremely high 97% efficiency
  • Ultralow quiescent current: 20 μA
  • 1.2 MHz switching frequency
  • 0.1 μA shutdown supply current
  • Maximum load current: 1 A
  • Input voltage: 2.7 V to 5.5 V
  • Output voltage: 0.8 V to VIN
  • Maximum duty cycle: 100%
  • Smoothly transitions into low dropout (LDO) mode
  • Internal synchronous rectifier
  • Small 16-lead 4 mm × 4 mm LFCSP package
  • Optimized for small ceramic output capacitors
  • Enable/shutdown logic input
  • Undervoltage lockout
  • Soft start
ADP2105
1 Amp Synchronous, Step-Down DC-to-DC Converter
ADP2105-cdl ADP2105-2106-2107 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADP2120 RECOMMENDED FOR NEW DESIGNS 1.25A, 1.2MHz Synchronous Step-Down DC-to-DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP21xx Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP2105

ADP2105 Evaluation Board

Product Details

The ADP2105 evaluation board is a complete step-down dc-to-dc converter solution using the ADP2105 step-down dc-to-dc converter. It provides a ±1% accurate (±3% over all conditions) regulated output voltage with load currents up to 1 A. It comes in two versions: the ADP2105-1.8-EVAL with fixed output voltage of 1.8 V and the ADP2105-EVAL with adjustable output voltage initially set to 2.5 V.

EVAL-ADP2105
ADP2105 Evaluation Board

Latest Discussions

Recently Viewed