ADP1972

RECOMMENDED FOR NEW DESIGNS

Buck or Boost, PWM Controller for Battery Test Solutions

Part Models
2
1ku List Price
Starting From $4.49
Viewing:

Part Details

  • Input voltage range: 6 V to 60 V
  • On-board 5 V low dropout regulator
  • Selective buck or boost mode
  • Excellent PWM linearity with high amplitude PWM sawtooth 4.0 V p-p
  • FAULT input compatible with AD8450
  • COMP input compatible with AD8450
  • Adjustable frequency from 50 kHz to 300 kHz
  • Synchronization output or input with adjustable phase shift
  • Programmable maximum duty cycle
  • See datasheet for additional features
ADP1972
Buck or Boost, PWM Controller for Battery Test Solutions
ADP1972 Functional Block Diagram ADP1972 Pin Configuration
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
EVAL-ADP1972

ADP1972 Evaluation Board

Product Details

The user guide includes I/O descriptions, setup instructions, the schematic, and the PCB layout drawings for the ADP1972 evaluation board.

Complete specifications for the ADP1972 are available in the ADP1972 data sheet.


Features
  • Input voltage range: 6 V to 60 V
  • On-board 5 V low dropout regulator
  • Selective buck or boost mode
  • FAULT input compatible with AD8450
  • COMP input compatible with AD8450
  • Adjustable frequency from 50 kHz to 300 kHz
  • Synchronization output or input with adjustable phase shift
  • Programmable maximum duty cycle
  • Maximum internal duty cycle: 98%
  • Programmable soft start
  • Peak hiccup current limit protection
  • Input voltage UVLO protection

EVAL-ADP1972
ADP1972 Evaluation Board
ADP1972-EVAL

Latest Discussions

Recently Viewed