ADP1707

PRODUCTION

1 A, Low Dropout, CMOS Linear Regulator with Tracking

Part Models
7
1ku List Price
Starting From $1.23
Viewing:

Part Details

  • Maximum output current: 1 A
  • Input voltage range: 2.5 V to 5.5 V
  • Low shutdown current: <1 μA
  • Low dropout voltage: 345 mV @ 1 A load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±2.5%
  • 16 fixed output voltage options with soft start: 0.75 V to 3.3 V (ADP1706)
  • 16 fixed output voltage options with tracking 0.75 V to 3.3 V (ADP1707)
  • Adjustable output voltage option: 0.8 V to 5.0 V (ADP1708)
  • Stable with small 4.7 μF ceramic output capacitor
  • Excellent load/line transient response
  • Current limit and thermal overload protection
ADP1707
1 A, Low Dropout, CMOS Linear Regulator with Tracking
ADP1707 Typical Application Diagram ADP1707 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LT1965 RECOMMENDED FOR NEW DESIGNS 1.1A, Low Noise, Low Dropout Linear Regulator
LT3080 RECOMMENDED FOR NEW DESIGNS Adjustable 1.1A Single Resistor Low Dropout Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1707

ADP1707 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1707 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP1707
ADP1707 Evaluation Board

Reference Designs

Electronic Board - Angle View
CN0571 Circuits from the lab

Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology

Features and Benefits

  • Circuit Evaluation Boards
    • CN-0571 Circuit Evaluation Board (EVAL-CN0571-EBZ)
  • Design and Integration Files
    • Schematics, Layout Files, Bill of Materials
CN0571
Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology
Electronic Board - Angle View
Electronic Board - Bottom View
Electronic Board - Top View

Latest Discussions

Recently Viewed