ADP1614

RECOMMENDED FOR NEW DESIGNS

650kHz/1.3 MHz, 4 A, Step-Up,PWM, DC-to-DC Switching Converter

Part Models
3
1ku List Price
Starting From $1.22

Part Details

  • 2.5 V to 5.5V input voltage range
  • 650kHz or 1.3MHz fixed frequency option
  • Adjustable output voltage, up to 20V
  • Adjustable soft start
  • Undervoltage lockout
  • Thermal shutdown
  • 3mm×3mm, 10-lead LFCSP
  • See datasheet for additional features
ADP1614
650kHz/1.3 MHz, 4 A, Step-Up,PWM, DC-to-DC Switching Converter
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP1614
  • ADP1614-1.3
  • ADP1614-650

ADP161x SEPIC-Cuk Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Coupled-SEPIC Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP1614

ADP1614 Evaluation Board

Features and Benefits

  • 2.5 V to 5.5 V input voltage range
  • 650 kHz or 1.3 MHz fixed frequency options
  • Adjustable current limit up to 4 A
  • Output voltage
    5 V for ADP1614-650-EVALZ
    15 V for ADP1614-1.3-EVALZ
  • Jumper for enable/shutdown control
  • Components optimized for the indicated output voltages

Product Details

The ADP1614 evaluation board is a complete step-up, dc-to-dc switching converter application with components selected to allow operation over the full range of input and load conditions for the 5 V (ADP1614-650-EVALZ) and 15 V (ADP1614-1.3-EVALZ) output voltages. The boost switching frequency is fixed to either 650 kHz (ADP1614-650-EVALZ) or 1.3 MHz (ADP1614-1.3- EVALZ). The evaluation boards can be adjusted for different output voltages by changing the feedback resistors, R1 and R2. To ensure stable operation, external components L1, RCL, COUT, RCOMP, and CCOMP may also need to be recalculated and adjusted when the output voltage is changed.

The ADP1614 evaluation board operates in current mode, pulsewidth modulation (PWM) with up to 94% efficiency. The current mode PWM architecture allows for excellent transient response, easy noise filtering, and the use of small, cost-saving external inductors and capacitors. Other key features include a 47 nF soft start capacitor, undervoltage lockout (UVLO), thermal shutdown (TSD), and jumper selected enable. The evaluation board demonstrates the operation and performance of the ADP1614.

This user guide includes I/O descriptions, setup instructions, the schematic, and the PCB layout drawings for the ADP1614 step-up converter evaluation board.

Complete specifications for the ADP1614 are available in the ADP1614 data sheet and should be consulted in conjunction with this document when using the evaluation board.

EVAL-ADP1614
ADP1614 Evaluation Board

Reference Designs

CN-0393 Simplified Schematic Diagram
CN0393 Circuits from the lab

Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System

Features and Benefits

  • 2-channel, 16-bit 500kSPS simultaneous sampling
  • Bank isolated
  • Complete data acquisition system

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2017-01-26 02:28
    Reducing Challenges in the Precision Conversion Design Cycle
CN0393
Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System

Latest Discussions

Recently Viewed