ADP1611

Obsolete

20 V,1.2 MHz Step-Up DC-to-DC Switching Converter

Part Details

  • Fully integrated 1.2 A, 0.23Ω Power Switch
  • Pin-selectable 700 kHz or 1.2 MHz PWM Frequency
  • 90% Efficiency
  • Adjustable Output Voltage up to 20 V
  • 3% Output Regulation Accuracy
  • Adjustable Soft Start
  • Input Undervoltage Lockout
  • MSOP 8-lead Package
ADP1611
20 V,1.2 MHz Step-Up DC-to-DC Switching Converter
Ask a Question

Documentation

Learn More

Tools & Simulations

ADP161x SEPIC-Cuk Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Coupled-SEPIC Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP161x Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

No discussions on ADP1611 yet. Have something to say?

Start a Discussion on EngineerZone®