ADP130

PRODUCTION

350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator

Part Models
4
1ku List Price
Starting From $0.44
Viewing:

Part Details

  • 350 mA maximum output current
  • Input voltage supply range
    VBIAS = 2.3 V to 5.5 V
    VIN = 1.2 V to 3.6 V
    2.3 V < VIN < 3.6 V, VIN can be tied to VBIAS
  • Very low dropout voltage: 17 mV @ 100 mA load
  • Low quiescent current: 25 μA @ no load
  • Low shutdown current: <1 μA
  • ±1% accuracy @ 25°C
  • Excellent PSRR performance: 70 dB @ 10 kHz
  • Excellent load/line transient response
  • Optimized for small 1 μF ceramic capacitors
  • Current limit and thermal overload protection
  • Logic controlled enable
  • 5-lead TSOT package
ADP130
350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
ADP130-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADP170 PRODUCTION 300 mA, Low Quiescent Current, fixed-output, CMOS Linear Regulator
LT1962 RECOMMENDED FOR NEW DESIGNS 300mA, Low Noise, Micropower LDO Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP130

ADP130 Evaluation Board

Features and Benefits

  • Two fully assembled and tested evaluation boards per kit
  • Full set of IC voltage options in each kit
  • 3 samples of each IC voltage option packed in separate antistatic bags
  • Kit allows the user to quickly evaluate all IC voltage options
  • Only need to order one kit per product family

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit&tm;. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.


Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP130
ADP130 Evaluation Board

Latest Discussions

Recently Viewed