ADP1109A

Obsolete

Versatile step-up switching regulator

Viewing:

Part Details

  • Ground Current: 460 µA
  • Operates at Supply Voltages 2 V to 9 V
  • Fixed 3.3 V, 5 V, 12 V and Adjustable Output
  • Oscillator Frequency: 120 kHz
  • Logic Shutdown
  • Minimum External Components Required
  • 8-Lead DIP and SO-8 Packages
ADP1109A
Versatile step-up switching regulator
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adp1109a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed