ADP1108

Obsolete

Micropower DC- DC Converter Adjustable and Fixed 3.3 V, 5 V, 12 V

Viewing:

Part Details

  • Operates at Supply Voltages From 2.0V to 30V
  • User-Adjustable Current Limit
  • Consumes Only 110 mA Supply Current
  • Internal 1 A Power Switch
  • Fixed or Adjustable Output
    Voltage Versions
  • Step-Up or Step-Down Mode Operation
  • 8-Pin DIP or SO-8 Package
  • Minimum External Components Required
  • Low Battery Detector Comparator On-Chip
ADP1108
Micropower DC- DC Converter Adjustable and Fixed 3.3 V, 5 V, 12 V
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adp1108 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed