ADP1074

RECOMMENDED FOR NEW DESIGNS

Isolated, Synchronous Forward Controller with Active Clamp and iCoupler®

Part Models
9
1ku List Price
Starting From $4.90

Part Details

  • Current mode controller for active clamp forward topology
  • Integrated 5 kV (wide body SOIC package) or 3.0 kV (LGA package) rated dielectric isolation voltage with Analog Devices, Inc., patented iCoupler technology
  • Wide voltage supply range
    • Primary VIN: up to 60 V
    • Secondary VDD2: up to 36 V
  • Integrated 1 A primary side MOSFET driver for power switch and active clamp reset switch
  • Integrated 1 A secondary side MOSFET drivers for synchronous rectification
  • Integrated error amplifier and <1% accurate reference voltage
  • Programmable slope compensation
  • Programmable frequency range: 50 kHz to 600 kHz typical
  • Frequency synchronization
  • Programmable maximum duty cycle limit
  • Programmable soft start
  • Smooth soft start from precharged load
  • Programmable dead time
  • Power saving light load mode using MODE pin
  • Protection features such as short circuit, output overvoltage, and overtemperature protection
    • Cycle-by-cycle input overcurrent protection
  • Precision enable UVLO with hysteresis
  • PGOOD pin for system flagging
  • Tracking function from secondary side
  • Remote (secondary side) shutdown/reset function
  • Safety and regulatory approvals (pending)
    • UL recognition
      • 5000 V rms for 1 minute per UL 1577 (for wide body SOIC package)
      • 3000 V rms for 1 minute per UL 1577 (for LGA package)
    • CSA component acceptance notice 5A
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 849 V peak (for wide body SOIC package)
      • VIORM = 560 V peak (for LGA package)
    • CQC certification per GB4943.1-2011
  • Available in 24-lead SOIC_W package and 24-terminal LGA package
  • AEC-Q100 Qualified for Automotive Applications
ADP1074
Isolated, Synchronous Forward Controller with Active Clamp and iCoupler®
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP1074

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • ADP1074

Design Tool 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP1074

ADP1074 Evaluation Board

Features and Benefits

  • Fully supported evaluation kit for the ADP1074 active clamp forward topology
  • 12.1 V output voltage (VDC)
  • 6 A steady state, 8 A peak
  • Programmable light load mode
  • Integrated driver for primary side and secondary side synchronous rectifier
  • External reference signal tracking
  • Precision enabled undervolatge lockout (UVLO) with hysteresis
  • Short circuit, output overvoltage, cycle by cycle input overcurrent, and over temperature protection
  • Frequency synchronization
  • Soft start and soft stop functionality

Product Details

The ADP1074-EVALZ evaluation board allows users to evaluate the ADP1074 in a power supply application.

The evaluation board can deliver a rated current of 6 A in steady state and 8 A peak that is thermally limited for an input voltage range of 36 V dc to 60 V.

Multiple test points allow easy access to all critical nodes and pins.

Full data on the ADP1074 is available in the ADP1074 data sheet, which should be consulted in conjunction with UG-1115 when using the evaluation board.

EVAL-ADP1074
ADP1074 Evaluation Board

Latest Discussions