ADP1051

RECOMMENDED FOR NEW DESIGNS

Digital Controller for Isolated Power Supply with PMBus Interface

Part Models
2
1ku List Price
Starting From $4.17
Viewing:

Part Details

  • Versatile digital voltage mode controller
  • High speed input voltage feedforward control
  • 6 pulse-width modulation (PWM) logic outputs with 625 ps resolution
  • Switching frequency: 49 kHz to 625 kHz
  • Frequency synchronization as master and slave device
  • Multiple energy saving modes
  • Adaptive dead time compensation for efficiency optimization
  • Low device power consumption: 100 mW typical
  • Extensive fault detection and protection
  • PMBus compliant
  • Direct parallel control for power supplies without OR’ing devices
    • Accurate droop current share
    • Pre-bias startup
    • Reverse current protection
    • Conditional overvoltage protection
  • Graphical user interface (GUI) for ease of programming
  • On-board EEPROM for programming and data storage
  • Available in a 24-lead, 4 mm × 4 mm LFCSP
  • −40°C to +125°C operating temperature
ADP1051
Digital Controller for Isolated Power Supply with PMBus Interface
ADP1051 Typical Application Diagram ADP1051 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
EVAL-ADP1051

ADP1051 Evaluation Board

Product Details


The ADP1051-240-EVALZ evaluation board and the ADP1051DC1-EVALZ daughter card feature the ADP1051 in a dc-to-dc switching power supply in full bridge topology with synchronous rectification. The circuit is designed to provide a rated load of 12 V, 20 A from a dc input voltage source of 36 V dc to 75 V dc. The ADP1051 provides functions such as output voltage regulation, synchronization, constant current control, prebias start up, direct paralleling, and comprehensive protection.

EVAL-ADP1051
ADP1051 Evaluation Board
EVAL-ADP1051 Image

Latest Discussions

Recently Viewed