ADN4697E

PRODUCTION

3.3 V, 200 Mbps, Full-Duplex, High Speed M-LVDS Transceiver with Type 2 Receiver

Part Models
2
1ku List Price
Starting From $1.78
Viewing:

Part Details

  • Multipoint LVDS transceivers (low voltage differential signaling driver and receiver pairs)
  • Switching rate: 200 Mbps (100 MHz)
  • Supported bus loads: 30 Ω to 55 Ω
  • Type 2 receiver type: threshold offset of 100 mV for open-circuit and bus-idle fail-safe
  • Conforms to TIA/EIA-899 standard for M-LVDS
  • Glitch free power-up/power-down on M-LVDS bus
  • Controlled transition times on driver output
  • Common-mode range: −1 V to +3.4 V, allowing communication with 2 V of ground noise
  • Driver outputs high-Z when disabled or powered off
  • See data sheet for additional features
ADN4697E
3.3 V, 200 Mbps, Full-Duplex, High Speed M-LVDS Transceiver with Type 2 Receiver
ADN4697E Functional Block Diagram ADN4697E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADN4697E

M-LVDS Full-Duplex Evaluation Board (ADN4692E/ADN4693E/ADN4695E/ADN4697E)

Product Details

The EVAL-ADN469xEFDEBZ allows quick and easy evaluation of full-duplex M-LVDS transceivers (ADN4692E, ADN4693E, ADN4695E, and ADN4697E). The evaluation board allows all of the input and output functions to be exercised without the need for external components. Screw terminal blocks provide convenient connections for power and ground, with SMB jack connectors for high speed logic and M-LVDS bus signals.


The evaluation board has a 14-lead SOIC footprint for a full-duplex M-LVDS transceiver from the ADN469xE family.

EVAL-ADN4697E
M-LVDS Full-Duplex Evaluation Board (ADN4692E/ADN4693E/ADN4695E/ADN4697E)

Latest Discussions

Recently Viewed