ADN4690E

PRODUCTION

3.3 V, 100 Mbps, Half-Duplex, High Speed M-LVDS Transceiver with Type 1 Receiver

Part Models
2
1ku List Price
Starting From $1.80
Viewing:

Part Details

  • Multipoint LVDS transceivers (low voltage differential signaling driver and receiver pairs)
  • Switching rate: 100 Mbps (50 MHz)
  • Supported bus loads: 30 Ω to 55 Ω
  • Choice of 2 receiver types
    • Type 1 (ADN4690E/ADN4692E): hysteresis of 25 mV
  • Conforms to TIA/EIA-899 standard for M-LVDS
  • Glitch-free power-up/power-down on M-LVDS bus
  • Controlled transition times on driver output
  • Common-mode range: −1 V to +3.4 V, allowing communication with 2 V of ground noise
  • See data sheet for additional features
ADN4690E
3.3 V, 100 Mbps, Half-Duplex, High Speed M-LVDS Transceiver with Type 1 Receiver
ADN4690-fbl ADN4690E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADN4696E

M-LVDS Half-Duplex Evaluation Board (ADN4690E/ADN4691E/ADN4694E/ADN4696E)

Product Details

The EVAL-ADN469xEHDEBZ allows quick and easy evaluation of half-duplex M-LVDS transceivers (ADN4690E, ADN4691E, ADN4694E, ADN4696E). The evaluation board allows all of the input and output functions to be exercised without the need for external components. Screw terminal blocks provide convenient connections for power and ground, with SMB jack connectors for high-speed logic and M-LVDS bus signals.

The evaluation board has an 8-lead SOIC footprint for a half-duplex M-LVDS transceiver from the ADN469xE family.

EVAL-ADN4696E
M-LVDS Half-Duplex Evaluation Board (ADN4690E/ADN4691E/ADN4694E/ADN4696E)

Latest Discussions

Recently Viewed