ADN4624

RECOMMENDED FOR NEW DESIGNS

5.7 kV RMS/1.5 kV RMS, Quad-Channel LVDS 2.5 Gigabit Isolator (0 Reverse Channels)

Part Models
4
1ku List Price
Starting From $15.89
Viewing:

Part Details

  • 5.7 kV rms and 1.5 kV rms LVDS isolators
  • Complies with TIA/EIA-644-A LVDS signal levels
  • Quad-channel configuration (ADN4622: 2 + 2, ADN4624: 4 + 0)
  • Any data rate up to 2.5 Gbps switching with low jitter
    • 10 Gbps total bandwidth across four channels
    • 2.15 ns typical propagation delay
    • Typical jitter: 0.82 ps rms random, 40 ps total peak
  • Lower power 1.8 V supplies
  • ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
  • High common-mode transient immunity: 100 kV/μs typical
  • 28-lead, wide-body, finer pitch SOIC_W_FP package with 8.3 mm creepage and clearance
    • UL 1577:
      • VISO= 5700 V rms for 1 minute
    • IEC/EN/CSA 62368-1 (pending)
    • IEC/CSA 60601-1 (pending)
    • IEC/CSA 61010-1 (pending)
    • CQC GB4943.1 (pending)
    • VDE certificate of conformity (pending)
      • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 849 V peak
  • 32-lead LFCSP package with 1.27 mm creepage and clearance
    • UL 1577:
      • VISO= 1500 V rms for 1 minute
    • IEC/EN/CSA 62368-1 (pending)
    • IEC/CSA 60601-1 (pending)
    • IEC/CSA 61010-1 (pending)
    • CQC GB4943.1 (pending)
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending):
      • VIORM = 560 V peak
  • Enable or disable refresh (low-speed output correctness check)
  • Operating temperature range: −40°C to +125°C
ADN4624
5.7 kV RMS/1.5 kV RMS, Quad-Channel LVDS 2.5 Gigabit Isolator (0 Reverse Channels)
ADN4624 Functional Block Diagram ADN4624 Pin Configuration ADN4624 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADN4622/EVAL-ADN4624

Evaluating the ADN4622/ADN4624 5.7 kV rms/1.5 kV rms, Quad-Channel LVDS 2.5 Gigabit Isolators

Features and Benefits

  • Isolated ground planes (logic side and bus side)
  • High speed layout supports 2.5 Gigabit operation and precision jitter measurements (<1 ps rms for random jitter)
  • Convenient connections through SMA terminals
    • 1.8 V power on Side 1 (VDD1) and Side 2 (VDD2)
    • ADN4622: 3.3 V power for LVDS receivers on Side 1 (VIO1) and Side 2 (VIO2)
    • Ground on Side 1 (GND1) and ground on Side 2 (GND2)
    • LVDS input signals: DIN1+, DIN1−, DIN2+, DIN2−, DIN3+, DIN3−, DIN4+, DIN4−
    • LVDS output signals: DOUT1+, DOUT1−, DOUT2+, DOUT2−, DOUT3+, DOUT3−, DOUT4+, DOUT4−
  • Jumper-selectable refresh mode
  • Termination resistors on all LVDS receivers

Product Details

The EVAL-ADN4622EB1Z and EVAL-ADN4624EB1Z allow quick and simple evaluation of the ADN4622 and ADN4624 low-voltage differential signaling (LVDS) isolators respectively, without the need for external components. The ADN4622/ADN4624 employ Analog Devices, Inc., iCoupler® technology to combine a 4-channel isolator with LVDS receivers and drivers into a single, 28-lead wide-body SOIC package with finer pitch. The devices are capable of running at data rates of up to 2.5 Gbps with low jitter.

The EVAL-ADN4622EB1Z and EVAL-ADN4624EB1Z have a separate ground and power plane for each side of the isolator. This separation enables the evaluation of the ADN4622/ADN4624 with galvanic isolation between both sides of the device. 1.8 V power supplies are required on each side of the ADN4622/ADN4624 device, and the ADN4622 additionally requires a 3.3 V power supply on each side.

For full details on the ADN4622/ADN4624, see the ADN4622/ADN4624 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADN4622EB1Z or EVALADN4624EB1Z.

EVAL-ADN4622/EVAL-ADN4624
Evaluating the ADN4622/ADN4624 5.7 kV rms/1.5 kV rms, Quad-Channel LVDS 2.5 Gigabit Isolators
EVAL-ADN4624-EBIZ - Angle View EVAL-ADN4624-EBIZ - Top View EVAL-ADN4624-EBIZ - Bottom View EVAL-ADN4622-EB1Z Evaluation Board EVAL-ADN4622-EB1Z Evaluation Board - Top View EVAL-ADN4622-EB1Z Evaluation Board - Bottom View

Reference Designs

Electronic Board - Angle View
CN0571 Circuits from the lab

Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology

Features and Benefits

  • Circuit Evaluation Boards
    • CN-0571 Circuit Evaluation Board (EVAL-CN0571-EBZ)
  • Design and Integration Files
    • Schematics, Layout Files, Bill of Materials
CN0571
Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology
Electronic Board - Angle View
Electronic Board - Bottom View
Electronic Board - Top View

Latest Discussions

Recently Viewed