ADN4604
PRODUCTIONX-STREAM™ 4.25 Gbps, 16 × 16, Digital Crosspoint Switch
- Part Models
- 2
- 1ku List Price
- Starting From $38.07
Part Details
- DC to 4.25 Gbps per port NRZ data rate
- Programmable receive equalization
- Programmable transmit preemphasis/deemphasis
- Low power: 130 mW per channel at 3.3 V (outputs enabled)
- 16 × 16, fully differential, nonblocking array
- Low jitter, typically 20 ps
- Flexible I/O supply range
- DC- or ac-coupled differential CML inputs
- Programmable CML output levels
- Per-lane input P/N pair inversion for routing ease
- 50 Ω on-chip I/O termination
- Supports 8b/10b, scrambled or uncoded NRZ data
- See data sheet for additional Features
The ADN4604 is a 16 × 16 asynchronous, protocol agnostic, digital crosspoint switch, with 16 differential PECL-/CML-compatible inputs and 16 differential CML outputs.
The ADN4604 is optimized for nonreturn-to-zero (NRZ) signaling with data rates of up to 4.25 Gbps per port. Each port offers a fixed level of input equalization and programmable output swing and output preemphasis.
The ADN4604 nonblocking switch core implements a 16 × 16 crossbar and supports independent channel switching through the serial control interface. The ADN4604 has low latency and very low channel-to-channel skew.
An I2C® or SPI interface is used to control the device and provide access to advanced features, such as additional levels of preemphasis and output disable.
The ADN4604 is packaged in a 100-lead TQFP package and operates from −40°C to +85°C.
APPLICATIONS
- Fiber optic network switching
- High speed serial backplane routing to OC-48 with FEC
- XAUI: 10GBASE-KX4
- Gigabit Ethernet over backplane: 1000BASE-KX
- 1×, 2×, and 4× Fibre Channel
- InfiniBand®
- Digital video (HDMI, DVI, DisplayPort, 3G-/HD-/SD-SDI)
- Data storage networks
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADN4604ASVZ | 100-Lead TQFP (14mm x 14mm w/ EP) | ||
ADN4604ASVZ-RL | 100-Lead TQFP (14mm x 14mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
ADN4604ASVZ | PRODUCTION | |
ADN4604ASVZ-RL | PRODUCTION | |
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
ADN4604ASVZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.