ADN3000

Obsolete

Transimpedance Amplifier with Integrated Photodiode

Part Models
9
1ku List Price
price unavailable

Part Details

  • Integrated photodiode + TIA
  • Differential responsivity:
    4.6 mV/µW @ 850 nm (ADN3000-06)
    5.5 mV/µW @ 1310 nm (ADN3000-06)
    3.2 mV/µW @ 1550 nm (ADN3000-06)
  • Detector diameter:
    50 µm - ADN3000-06
    35 µm - ADN3000-11
  • OMA sensitivity (λ = 1310 nm, PRBS31, 10-12 BER)
    -19 dBm @ 6 Gb/s - ADN3000-06
    -17 dBm @ 11 Gb/s - ADN3000-11
  • Wavelength agnostic: works across all key optical wavelengths including 850 nm, 1310 nm and 1550 nm
  • Single 3.3 V supply
  • Power dissipation:
    65 mW
  • Differential output swing:
    240 mV p-p - ADN3000-06
    270 mV p-p - ADN3000-11
  • On-chip power monitor function
  • Die size: 0.835 × 0.675 mm
ADN3000
Transimpedance Amplifier with Integrated Photodiode
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADN3000 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed