ADN2804

NOT RECOMMENDED FOR NEW DESIGNS

622 Mbps Clock and Data Recovery IC with Integrated Limiting Amplifier

Part Models
3
1ku List Price
price unavailable

Part Details

  • Exceeds SONET requirements for jitter transfer/generation/tolerance
  • Quantizer sensitivity: 3.3 mV typical
  • Adjustable slice level: ±95 mV
  • Loss-of-signal (LOS) detect range: 2.6 mV to 18.4 mV
  • Independent slice level adjust and LOS detector
  • Patented clock recovery architecture
  • No reference clock required
  • Loss-of-lock indicator
  • I2C® interface to access optional features
  • Single-supply operation: 3.3 V
  • Low power: 423 mW typical
  • 5 mm × 5 mm, 32-lead LFCSP, Pb free
ADN2804
622 Mbps Clock and Data Recovery IC with Integrated Limiting Amplifier
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
EVAL-ADN2804
ADN2804 Evaluation Board

Latest Discussions

No discussions on ADN2804 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed