ADMV4801

RECOMMENDED FOR NEW DESIGNS

24 GHz to 29.5 GHz Transmitter/Receiver, Single Polarization Beamformer

Part Models
1
1ku List Price
price unavailable

Part Details

    RF frequency range: 24 GHz to 29.5 GHz
  • 16 configurable transmit channels
  • 16 configurable receive channels
  • Fast TDD switching time using external pins
  • Matched, 50 Ω, single-ended RF inputs and outputs
  • Integrated transmitter power detectors and temperature sensor
  • High resolution, 6-bit vector modulators for phase control
  • High resolution, 6-bit and 5-bit DVGAs for amplitude control
  • Gain compensation over temperature
  • Memory for 256 beam positions
  • Single power supply required: 3.3 V with on-chip LDO for 1.8 V
  • Adjustable power modes for power consumption reduction
  • 3-wire or 4-wire SPI supporting up to a 61.44 MHz SPI clock speed
  • 72-lead, 10 mm × 10 mm, microwave LGA package

There is a newer version of this part available

ADMV4821 RECOMMENDED FOR NEW DESIGNS

24 GHz to 29.5 GHz Transmitter/Receiver, Dual Polarization Beamformer

ADMV4801
24 GHz to 29.5 GHz Transmitter/Receiver, Single Polarization Beamformer
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADMV4821 RECOMMENDED FOR NEW DESIGNS 24 GHz to 29.5 GHz Transmitter/Receiver, Dual Polarization Beamformer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV4801

Evaluating the ADMV4801 24 GHz to 29.5 GHz Transmitter/Receiver, Single Polarization Beamformer

Features and Benefits

  • Fully featured evaluation board for the ADMV4801
  • On-board SDP-S connector for SPI control
  • 5 V operation through LDO regulators
  • ACE software interface for SPI control

Product Details

The ADMV4801-EVALZ evaluation board incorporates the ADMV4801 silicon germanium (SiGe), 24 GHz to 29.5 GHz, 5G beamformer with low dropout (LDO) regulators, level shifters, and an EVAL-SDP-CS1Z (SDP-S) controller board to allow the simplified and efficient evaluation of the ADMV4801. The RF IC is highly integrated and contains 16 independent transmitter and receiver channels. The chip can be programmed using a 4‑wire serial port interface (SPI). The SDP-S controller allows the user to interface with the ADMV4801 SPI through the Analog Devices, Inc., Analysis, Control Evaluation (ACE) software. The level shifters translate the 1.8 V chip logic level to the 3.3 V SDP-S logic level. The LDO regulators allow the ADMV4801 to be powered on by a single supply.

For full details on the ADMV4801, see the ADMV4801 data sheet, which must be consulted in conjunction with the user guide when using the ADMV4801-EVALZ.

EVAL-ADMV4801
Evaluating the ADMV4801 24 GHz to 29.5 GHz Transmitter/Receiver, Single Polarization Beamformer

Latest Discussions

Recently Viewed