ADMP801

Obsolete

Hearing Aid Omnidirectional MEMS Microphone

Part Details

  • Small surface mount package: 3.35 mm × 2.5 mm × 0.98 mm
  • Smallest hearing aid microphone on the market
  • Hearing Aid compatible EIN (27dBA SPL, 8kHz BW)
  • Sensitivity: –35 dBV
  • Hearing Aid compatible operating voltage range: 0.9V to 1.4V
  • Flat frequency response: 100 Hz to >8 kHz
  • Resonant peak >10kHz
  • Good sensitivity and frequency response matching
  • Low current consumption: 17µA
  • Excellent Input referred vibration sensitivity
  • Industry leading THD and PSRR
ADMP801
Hearing Aid Omnidirectional MEMS Microphone
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
No discussions on ADMP801 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed