ADMP441

Obsolete

Omnidirectional Microphone with Bottom Port and I2S Digital Output

Part Details

  • Digital I2S interface with high precision 24-bit data
  • High SNR of 61 dBA
  • High Sensitivity of -26 dBFS
  • Flat frequency response from 60 Hz to 15 kHz
  • Low current consumption of 1.4 mA
  • High PSR of −75 dBFS
  • Small 4.72 mm × 3.76 mm × 1 mm surface-mount package
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE Compliant
ADMP441
Omnidirectional Microphone with Bottom Port and I2S Digital Output
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
Hardware Ecosystem

Parts Product Life Cycle Description
SHARC Audio Processors/SoCs 1
ADSP-21261 PRODUCTION 3rd Generation, Low-Cost, 150 MHz SHARC Processor
SigmaDSP Audio Processors 5
ADAU1442 PRODUCTION SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
ADAU1445 PRODUCTION SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
ADAU1446 PRODUCTION SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADMP441Z-FLEX

ADMP441 Flex Evaluation Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP441 product page for all technical support and sales information.

This flex PCB includes just the ADMP441 and a bypass capacitor. A ZIF connector is included for soldering wires or mounting directly in your evaluation system. Two EVAL-ADMP441Z-FLEX boards can share common I2S data and clock signals, as well as VDD and ground to multiplex both microphone signals on a common data line.

EVAL-ADMP441Z-FLEX
ADMP441 Flex Evaluation Board
EVAL-MIC-ALL
MEMS Microphone Evaluation Boards

Latest Discussions

Recently Viewed