ADMP404

Obsolete

Omnidirectional Microphone with Bottom Port and Analog Output

Part Details

  • Tiny 3.35 mm × 2.50 mm × 0.88 mm surface-mount package
  • High SNR of 62 dBA
  • High sensitivity of −38 dBV
  • Flat frequency response from 100 Hz to 15 kHz
  • Low current consumption: <250 μA
  • Single-ended analog output
  • High PSRR of 70 dB
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant
ADMP404
Omnidirectional Microphone with Bottom Port and Analog Output
Ask a Question

Documentation

Frequently Asked Question 1

Obsolete Data Sheet 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Audio CODECs 4
ADAU1381 Obsolete Low-noise Stereo Codec with Enhanced Recording and Playback Processing
ADAU1361 PRODUCTION Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
SSM2603 PRODUCTION Low Power Audio Codec
ADAU1373 Obsolete Low Power Codec with Speaker and Headphone Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADMP404Z-FLEX

ADMP404 Flex Evaluation Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP404 product page for all technical support and sales information.

This flex PCB includes just the ADMP404 and a bypass capacitor. The three wires allow an easy connection to the microphone’s analog output signal, VDD, and ground into your evaluation system.

EVAL-MIC-ALL
MEMS Microphone Evaluation Boards
EVAL-ADMP404Z-FLEX
ADMP404 Flex Evaluation Board

Latest Discussions

Recently Viewed