ADM8832

Obsolete

Charge Pump Regulator for Color TFT Panel

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • 3 output voltages (+5.1 V, +15.3 V, -10.2 V) from one 3 V input supply
  • Power efficiency optimized for use with TFT in mobile phones
  • Low shutdown current (<1 µA)
  • Low quiescent current
  • Fast transient response
  • Shutdown function
  • Power saving during blanking period
  • Option to use external ldo
ADM8832
Charge Pump Regulator for Color TFT Panel
ADM8832-fbl ADM8832 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADM8832

ADM8832 Evaluation Tools

Features and Benefits

  • Provides 3 output voltages (5.1 V,15.3 V, −10.2 V) from one 3 V input supply
  • Power efficiency optimized for use with TFT in mobile phones
  • On-board socket for evaluation of multiple ICs
  • Shutdown line
  • Options to use external LDO

Product Details

The ADM8832 evaluation board allows the ADM8832 TFT color panel charge pump regulator to be quickly and easily evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components.

EVAL-ADM8832
ADM8832 Evaluation Tools

Latest Discussions

No discussions on adm8832 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed